ICS modular electronics housings

ICS modular electronics housings for IoT applications

The solutions made possible by the ICS modular housing system are as varied as the requirements for future-oriented automation devices. Benefit from a housing system with graduated sizes, variable connection technology, and optional DIN rail connectors.

Go to Product Detail Page for item 1072485
ICC25-H/4R5,0-9005 - PCB header
ICC25-H/4R5,0-9005 - PCB header
1072485

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..R5,0, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: ICC 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on right side

Go to Product Detail Page for item 1071426
TBUS8-25,0-PPPPPPPP-5015 - DIN rail bus connector
TBUS8-25,0-PPPPPPPP-5015 - DIN rail bus connector
1071426

DIN rail bus connector, color: blue, nominal current: 6 A (parallel contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-25.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 8 parallel contacts

Go to Product Detail Page for item 2202892
TBUS8-20,0-PPPPPPSS-7035 - DIN rail bus connector
TBUS8-20,0-PPPPPPSS-7035 - DIN rail bus connector
2202892

DIN rail bus connector, color: light gray, nominal current: 6 A, 4 A (parallel contacts) (Serial contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-20.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 6 parallel contacts/2 serial contacts

Go to Product Detail Page for item 2202895
TBUS8-25,0-PPPPPPSS-7035 - DIN rail bus connector
TBUS8-25,0-PPPPPPSS-7035 - DIN rail bus connector
2202895

DIN rail bus connector, color: light gray, nominal current: 6 A, 4 A (parallel contacts) (Serial contacts), rated voltage (III/2): 32 V, number of positions: 8, product range: TBUS8-25.., pitch: 2.54 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 6 parallel contacts/2 serial contacts

Free sample
Test the ICS series modular housings

Would you like to test ICS series electronics housings for IoT applications? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a free sample
ICS series electronics housings

New products

ICS lower housing part

New size of lower housing part

For ICS series electronics housings

The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series and thus creates more space for the electronics it holds. In total, up to four PCBs and 20 connectors with up to 100 positions can be mounted in the housing.

Main features

  • Width: 50 mm
  • Height: 122 mm
  • Depth: 130.9 mm
  • Up to 20 connection openings

Your Advantages

  • More space for electronic components due to the enlarged PCB surface
  • Full compatibility with the ICS product portfolio with the new combination of existing dimensions
  • Integration of connectors on five connection levels due to a usable overall depth of 112 mm

Configurator for ICS housings for IoT applications

Configurator for electronics housings for IoT applications

Configure your ICS housing. Choose from Push-in and screw connection technologies. Antenna, USB, or RJ45 connections can be easily integrated with additional accessories. Prepared displays, keypads, and heatsinks enable you to create sophisticated applications. You can also use the PROTIQ 3D printing service for prototype production of your housing cover. Once the configuration has been completed, you can use the online thermal simulation and get your design into series production.

ICS series housings for IoT applications at a glance


Interactive image map: ICS modular electronics housings for IoT devices in Industry 4.0 applications
DIN rail bus connectors
8-pos. DIN rail bus connector with parallel and serial contacts for easy module-to-module communication.
To the products
DIN rail bus connectors
Light guides
Light guides for reliable status display.
To the products
Light guides
Heatsinks
Heatsinks for reliable heat dissipation.
To the products
Heatsinks
Display modules and membrane keypads
Display integration for user-friendly operation.
To the products
Display modules and membrane keypads
Connection technology
Connection technology that can be positioned as desired.
To the products
Connection technology
Custom front covers
Custom design of a distinctive cover.
To custom housing covers for the ICS series
Custom front covers

The basis for tomorrow’s IoT devices

Benefit from a comprehensive selection of modules and a high degree of flexibility in connection technology for IoT applications: Standardized connection technology such as RJ45, USB, and D-SUB connections can be used in a modular way for ICS series DIN rail housings. The 8-pos. TBUS also makes module-to-module communication easier.

Your advantages

  • Flexible use due to the modular system and unique modularity in the connection technology
  • Standardized connections such as RJ45, USB, D-SUB, and antenna sockets as integrative components
  • Optimal space utilization and adaptability of design, colors, and printing
  • 8-pos. DIN rail connectors with parallel and serial contacts for easy module-to-module communication
  • Optional passive heatsinks and thermal simulation for optimum heat dissipation

Modular housings with variable connection technology

8-position DIN rail connector
Modular connection technology for ICS housings
The ICS housing in different overall widths, installed heights, and installed depths
The ICS housing with high packing densities
Display modules and membrane keypads for the ICS housing
Light guides in a variety of designs
8-position DIN rail connector

Connect individual ICS housings together easily. 8-position TBUS 8 DIN rail connectors with serial and parallel contacts enable easy module-to-module communication in the control cabinet.

Modular connection technology for ICS housings

The ICS series for the DIN rail features modular connection technology for RJ45, D-SUB, USB, and antenna connections that is unique on the market. PCB headers enable plug-in connection technology of the ICS housing series. Connectors with screw or Push-in technology, with 3 and 4 positions with 5.0 mm pitch increase their flexibility.

The ICS housing in different overall widths, installed heights, and installed depths

The modular system of the ICS housing provides a high level of scalability, tailor-made for your requirements. Overall widths of 20 mm, 25 mm, and 50 mm, installed heights of 77.5 mm, 100 mm, and 122.5 mm, and installed depths of 87.5 mm, 110 mm, and 132.5 mm are available.

The ICS housing with high packing densities

Because of its flexibility, the ICS housing enables technically complex solutions to be implemented in a confined space in the control cabinet. Make ideal use of the space for up to two PCBs with a width of 25 mm and for up to four PCBs with a width 50 mm – with an installation time of just a few seconds. This gives you more space and area for relays and electrolytic capacitors. The design, colors, and printing can be tailored.

Display modules and membrane keypads for the ICS housing

The visualization and adjustment of processes and characteristic values at the touch of a finger are becoming increasingly important. Touch displays and high-resolution displays with membrane keypads enrich the equipment of the ICS series modular system.

Light guides in a variety of designs

Light guides are available in various designs for status and diagnostic indicators. Mounting is simple thanks to press pins. On request, the fiber-optic cables can be supplied matched to your DIN rail housing.

3D view

360° view of displays and keypads for ICS electronics housings

2.4" touch displays and 0.96" displays with configurable membrane keypads round out the ICS series electronics housings portfolio.

Discover the high level of operating convenience offered by the ICS housings in the adjacent 3D view.

Passive heatsinks for ICS series electronics housings

Passive heatsinks allow the devices to be used even in thermally demanding applications. Extensive thermal simulations help achieve the optimum arrangement of components on the printed circuit board.

ME-IO series electronics housings

Can be combined with ME-IO series housings

Use the strengths of two housing families for your application: The two product families ME-IO and ICS can be combined flexibly with each other via T-BUS DIN rail connectors – in whichever way your application requires.