The robust ECS electronics housings are ideally suited for wall and mast mounting. They allow the easy integration of printed circuit boards with thicknesses of 1.59 mm and 2.38 mm. In addition, the housing is also available in a ventilated version. The integrated tamper protection prevents unauthorized access.
Screw locking mechanism blank faceplate of the ECS family. IP66/IP67/IP68/IP69 degree of protection when mated with associated housing. Color: Gray (7042), width: 97 mm, height: 15 mm, depth: 42 mm