Valve connector, 3-position, Plug angled M12, coding: A, on Valve connector B (10 mm), with 1 LED, Wiring: Z diode
Adapters and couplings for copper and FO cabling
Adapters and couplings provide a high degree of flexibility when adapting the cabling. DIN rail adapters ensure the secure connection of your cables and the reliable transmission of data. Use M8, M12, and valve connector adapters in the field. Use termination resistors to reliably prevent signal reflections at the end of the bus line in fieldbus systems.
Valve connector, 4-position, Plug straight M12, coding: A, on Valve connector A (DESINA), with 1 LED, Wiring: Z diode
Singlemode SFP+ transceiver for transmission up to 10 Gbps over 10 km at wavelengths of 1,310 nm in the extended temperature range
RJ45 PCB connector, design: RJ45, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), connection method: THT wave
Valve connector, 3-position, Plug straight M12, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode
RJ45 PCB connector, number of positions: 8, 10 Gbps, connection method: SMD reflow
FO coupling, degree of protection: IP20, number of positions: 2, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt, Ethernet
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
RJ45 PCB connector, number of positions: 8, 10 Gbps, connection method: THT wave
RJ45 PCB connector, design: RJ45, number of positions: 8, 10 Gbps, connection method: THR solder connection, Short solder contacts
Your advantages
- Compact design for space-saving installations
- Reliable data transmission via couplings and cable connection modules
- Flexible use with modules for various data interfaces
19" distributors and DIN rail adapters for FO and copper-based data cabling
The 19" distributors and DIN rail adapters for FO and copper-based data cabling extend our portfolio of adapters. You will find these products grouped by data connectors.
Wall-mounted junction boxes
Wall-mounted junction boxes, called terminal outlets, are used to connect an end device to cabling. The junction boxes can also be found in the product list on this page.