FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: beige, Ethernet
Adapters and couplings for copper and FO cabling
Adapters and couplings provide a high degree of flexibility when adapting the cabling. DIN rail adapters ensure the secure connection of your cables and the reliable transmission of data. Use M8, M12, and valve connector adapters in the field. Use termination resistors to reliably prevent signal reflections at the end of the bus line in fieldbus systems.
Cage for the insertion of SFP or SFP+ transceivers
FO coupling, degree of protection: IP20, number of positions: 2, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt, Ethernet
Singlemode SFP transceiver for the transmission of up to 1 Gbps over 10 km at wavelengths of 1310 nm in the industrial temperature range
RJ45 PCB connector, number of positions: 8, 10 Gbps, connection method: THT wave
Multimode SFP+ transceiver for transmission up to 10 Gbps over 500 m at wavelengths of 850 nm in the industrial temperature range
Patch panel, SC-RJ, DIN rail mounting, IP20, 1 slot, socket/socket, can be used for glass, multi-mode, PCF, and polymer fibers
Adapter, 4-position, Plug straight M12, coding: A, on Socket straight M8, coding: A
SMD PCB connector for SFP and SFP+ transceivers
Terminating resistor CANopen®/DeviceNet™ M12
Your advantages
- Compact design for space-saving installations
- Reliable data transmission via couplings and cable connection modules
- Flexible use with modules for various data interfaces
19" distributors and DIN rail adapters for FO and copper-based data cabling
The 19" distributors and DIN rail adapters for FO and copper-based data cabling extend our portfolio of adapters. You will find these products grouped by data connectors.
Wall-mounted junction boxes
Wall-mounted junction boxes, called terminal outlets, are used to connect an end device to cabling. The junction boxes can also be found in the product list on this page.