Distribution blocks and device terminal blocks

Distribution blocks and device terminal blocks

The distribution blocks and device terminal blocks from the FIX block system are available ready to connect in different cross-sections, mounting types, and colors. The FIX blocks can be used straight away and extended as needed. The distribution blocks and device terminal blocks are suitable for flexible and space-saving wiring.

Go to Product Detail Page for item 3273366
PTFIX 6/12X2,5 BK - Distribution block
PTFIX 6/12X2,5 BK - Distribution block
3273366

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 24 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 2.5 mm2, Load contact, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Line contact, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: black

Go to Product Detail Page for item 1028069
PTFIX 2X2,5 RD - Monoblock
PTFIX 2X2,5 RD - Monoblock
1028069

Monoblock, Basic terminal block, nom. voltage: 450 V, nominal current: 24 A, number of connections: 2, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: red

Go to Product Detail Page for item 1046963
PTFIX 4/12X1,5 RD - Distribution block
PTFIX 4/12X1,5 RD - Distribution block
1046963

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 13, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: red

Go to Product Detail Page for item 3273812
PTFIX 12X4 GY - Distribution block
PTFIX 12X4 GY - Distribution block
3273812

Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 12, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: gray

Go to Product Detail Page for item 1047419
PTFIX 4/18X1,5 BU - Distribution block
PTFIX 4/18X1,5 BU - Distribution block
1047419

Distribution block, Basic terminal block with supply, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 19, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue

Go to Product Detail Page for item 1047456
PTFIX 4/18X1,5-NS35 RD - Distribution block
PTFIX 4/18X1,5-NS35 RD - Distribution block
1047456

Distribution block, Block with vertical alignment and integrated supply, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 19, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: red

Configurator for the FIX distribution blocks, function distribution block, and device terminal blocks

Configurator for the FIX distribution blocks, function distribution block, and device terminal blocks

Configurator for the FIX distribution blocks and device terminal blocks

Use our configurator to create your individual solution. With the configurator, tailored solutions consisting of distribution blocks, function distribution blocks, and device terminal blocks in different colors can be created easily and intuitively.

Phoenix Contact at the SPS trade fair

Visit us at SPS 2026

Visit us between November 24 and November 26 in Hall 9, Booth 310, and see how open ecosystems, Industrial AI, and holistic security are ensuring the future viability of industrial automation.

FIX blocks with Push-in Technology

The ready-to-use and maintenance-free FIX blocks with Push-in connection technology enable quick and easy mounting in confined spaces. The FIX block system consists of distribution blocks, function distribution blocks, and device terminal blocks. In addition, the system is compatible with the standardized accessories of the CLIPLINE complete terminal block system.

PTFIX distribution blocks in various colors

PTFIX distribution blocks

PTFIX distribution blocks

Compact distribution blocks for fast and safe potential distribution. The factory-bridged terminal points make it easy to route multiple conductors in a small space.

Your advantages:

  • Compact potential distribution in a very small installation space
  • Factory-bridged terminal points for fast wiring
  • Direct and tool-free front conductor connection technology
  • High number of positions for numerous load connections
  • A wide range of versions for different potentials and cross-sections
PTVFIX distribution blocks with lateral conductor connection

PTVFIX distribution and collection blocks

PTVFIX distribution blocks

Distribution blocks with vertical conductor routing for particularly well-organized wiring.

Your advantages:

  • Vertical conductor routing for a clearer overview
  • Reduced wiring effort through structured cable routing
  • High packing density with good accessibility
  • Factory-bridged terminal points for fast wiring
  • A wide range of versions for different potentials, cross-sections, and colors
PTFIX function distribution blocks

FIX function distribution blocks

Potential distribution and additional functions combined in a single product. In addition to distributing electrical potentials, the blocks enable the disconnection or protection of circuits, for example.

Your advantages:

  • Potential distribution and function elements in a single solution
  • Integration of fuse protection and disconnection options
  • Space savings compared to individual components
  • Reduced mounting and wiring effort
  • Greater flexibility in implementing control tasks

PTFIX-function distribution blocks

SI fuse blocks
TG function distribution block
MT function distribution block
MTL function distribution blocks
SI fuse blocks

Distribution and protection in a single compact solution. The fuse distribution blocks integrate potential distribution directly with a fuse function, thereby ensuring reliable protection for individual circuits.

Your advantages:

  • Integrated circuit protection
  • Protection and potential distribution in a single product
  • Space savings compared to individual components
  • Quick fuse replacement during servicing
  • Increased system availability through selective protection

TG function distribution block

Distribute potentials flexibly while simultaneously disconnecting connections in a targeted manner. TG function distribution blocks are ideal for applications where circuits need to be easily disconnected, tested, or adjusted.

Your advantages:

  • High degree of flexibility from compatibility with various function connectors
  • Easy modification and expansion of electrical circuits without rewiring
  • Clear and structured integration of disconnection, protection, and testing functions
  • Well-organized wiring due to the structured connection layout
  • Ideal for testing and commissioning processes

MT function distribution block

Multi-level potential distribution for high connection density in a small space. MT function distribution blocks combine multiple potentials and functions in a particularly compact design.

Your advantages:

  • Disconnect function for easy maintenance and service work
  • Quick potential interruption without rewiring
  • Well-organized wiring due to the structured connection layout
  • High operational safety through deliberate disconnection using a screwdriver
  • Ideal for testing and commissioning processes

MTL function distribution blocks

MTL disconnect blocks enable the safe disconnection of circuits for measurement, testing, and maintenance work. The integrated disconnect function ensures high system availability and simplifies service work during ongoing operation.

Your advantages:

  • Safe disconnection of circuits for testing and maintenance work
  • Quick access to measuring points for simple diagnostics
  • Easy disconnection by hand or with a screwdriver using the lever-type disconnect knives
  • Reduced downtime during service and maintenance work
  • High operational safety due to clear switching states

PTVFIX device terminal blocks mounted on a DIN rail

PTVFIX device terminal blocks

PTVFIX device terminal blocks

Device terminal blocks for the structured connection of field devices and components. They enable neat conductor routing directly on the device. Distinction from distribution blocks: While distribution blocks are primarily used for potential distribution, device terminal blocks are mainly used for structured device wiring.

Your advantages:

  • Compact wiring of multiple signals in a very small space
  • Electrically isolated terminal points for different potentials
  • High connection density reduces wiring effort
  • Fast and tool-free conductor connection with Push-in Technology
  • Ideal for sensors, actuators, and complex device interfaces
Device terminal block with connected conductors and marking

G and GE device terminal blocks

G and GE device terminal blocks

The G and GE device terminal blocks use universal screw connection technology. The screw connection is maintenance-free due to the patented Reakdyn principle and enables simple multi-conductor connection. The device terminal blocks carry one potential per two connection points. The GE 10/2-BA BU block is the exception.
The device terminal blocks are available in nominal cross-sections of 4, 10, and 35 mm². Depending on the cross-section, the block versions have 1, 2, 3, 4, 5, 6, or 12 positions. The device terminal blocks can only be attached by direct mounting via screw connection.

The compact FIX blocks are suitable for a wide range of applications
FIX applications

The FIX block system enables quick and space-saving wiring. With the versatile mounting adapters, the ready-to-use FIX blocks can be integrated into almost any application.

More information on the FIX applications
FIX blocks in the heating distribution system

Mounting accessories for the FIX distribution blocks and device terminal blocks

The distribution blocks and device terminal blocks in the FIX family can be integrated into your solution in several ways using various mounting adapters and block versions. Use the various adapters and fix the blocks either on the DIN rail or directly on the mounting panel via a flange. Adhesive versions are available for quick and easy mounting.

DIN rail adapter for horizontal mounting of the distribution blocks on the DIN rail
DIN rail adapter for vertical mounting of the distribution blocks on the DIN rail
Snap-on flanges for direct mounting of the distribution blocks
Distribution blocks with adhesive pad for adhesive mounting
Double DIN rail adapter
Distribution blocks with securing pin adapter
DIN rail adapter for horizontal mounting of the distribution blocks on the DIN rail

The horizontal DIN rail adapters are available for NS 15 and NS 35 DIN rails. To mount, attach the FIX block to the corresponding adapter feet. The block can then be snapped onto the DIN rail very easily. We recommend using two snap-on feet for each stand-alone block. This number can be reduced for solutions that combine several blocks. The corresponding mounting adapter is listed in the accessories for the respective blocks. Distribution blocks are also available including adapters.

DIN rail adapter for vertical mounting of the distribution blocks on the DIN rail

The vertical DIN rail adapter can be mounted on NS 35 and NS 15 DIN rails. To mount, simply attach the FIX blocks to the adapter. The adapter is then snapped onto the DIN rail. To prevent the blocks from slipping down, when mounting make sure that the side with the base latch is facing downward. The corresponding mounting adapter is listed in the accessories for the individual blocks. However, you can also directly select blocks including adapters in the product list.

Snap-on flanges for direct mounting of the distribution blocks

In addition to DIN rail mounting, the blocks can also be mounted directly by means of snap-on flanges. To do this, you need to connect the flanges to the ends of the FIX blocks by means of tongue and groove connection. For longer rows of blocks, flanges should also be integrated between the FIX blocks. Once the flanges are engaged, the blocks can simply be screwed onto the mounting panel. The corresponding flange is listed in the accessories for the respective block.

Distribution blocks with adhesive pad for adhesive mounting

The distribution block versions for adhesive mounting feature an adhesive pad on the bottom of the block. To mount these blocks, simply remove the protective foil covering the adhesive pad. You can now attach the block to various surfaces. When using this method, make sure that the blocks are always adhered to clean surfaces. It is not necessary to use a primer or roughen the surface beforehand. You will find detailed assembly notes and information regarding the adhesive in the online shop in the download area for the respective products.

Double DIN rail adapter

The double DIN rail adapter can be snapped onto the NS 35 DIN rail and thus enables the space-saving configuration of several distribution blocks. To mount, attach the distribution blocks to the corresponding adapter feet. The blocks can then be easily snapped onto the DIN rail. We recommend using two snap-on feet for each stand-alone block. The corresponding mounting adapter is listed in the accessories for the 1.5 mm² versions.

Distribution blocks with securing pin adapter

Another direct mounting can be implemented using the adapters with securing pins. To do this, snap the base blocks onto the matching adapter feet. For fastening to the mounting panel, the securing pins simply need to be inserted through the pre-drilled holes in the mounting panel. Thanks to the movable adapters, the distance can still be precisely adjusted even later on.

General accessories

Bridge accessories for the distribution blocks and collection blocks
Test accessories for the distribution and collection blocks
Marking accessories for FIX distribution blocks and device terminal blocks
Bridge accessories for the distribution blocks and collection blocks

The distribution blocks in the FIX families feature integrated bridging. All the distribution connections are connected to each other and to the line contact by means of this bridging. If you need more than one distribution block with 18 terminal points, the Push-in distribution blocks and collection blocks can be extended easily with the 2-pos. standard plug-in bridges from the CLIPLINE complete system. Snap the blocks together with the tongue and groove connection. As soon as the blocks are connected, they can be extended easily with a plug-in bridge across the outer distribution connections.

Test accessories for the distribution and collection blocks

So that tests can be performed as quickly and easily as possible, the FIX blocks feature special test pick-offs for test plugs with a diameter of 2.3 mm. The test pick-offs make it very easy to test the blocks with the conductors inserted. In addition, the test pick-offs provide a high level of touch safety during the testing process. The distribution and collection blocks are equipped with one test pick-off per block. The function distribution blocks, on the other hand, have one test pick-off per connection. The reason for this is that the various distribution connections can be separated and tested separately with the aid of the disconnect knives. The individual connections of the fuse block can also be measured separately.

Marking accessories for FIX distribution blocks and device terminal blocks

For easy marking of the FIX distribution blocks and device terminal blocks, the blocks can be marked with self-adhesive marking material (TML or SK). To enable straight and neat marking, the FIX blocks have a flat marking groove specially designed for adhesive markings.

Use the compact blocks for space-saving wiring
FIX distribution blocks and device terminal blocks

The connection-ready distribution blocks and device terminal blocks enable fast and space-saving wiring. With the versatile mounting adapters, the ready-to-use FIX blocks can be integrated into almost any application.

To the brochure
FIX distribution blocks and device terminal blocks

Your advantages

  • Fast installation with ready-to-connect distribution blocks and device terminal blocks
  • Significant space savings due to the minimal size
  • Flexible mounting options with various mounting adapters and special adhesive versions
  • Color-coded assignment of conductors and terminal points for intuitive and safe installation
  • Standardized accessories – the blocks can be extended, tested, and marked with the CLIPLINE complete accessories without any loss of pitch
PTFIX distribution blocks with Ex approval

PTFIX distribution blocks with Ex approval

Distribution blocks with Ex approval

In addition to the PTFIX distribution blocks with standard approvals, the portfolio also includes PTFIX versions with Ex approval (explosion protection). Ex approval is an essential part of safety technology. The Ex standard enables products to be used in areas where combustible materials, gases, and sources of ignition can encounter each other.