the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories
General
Note
For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed!
Product type
Distributor terminal block
Number of connections
19
Number of rows
1
Potentials
1
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Rated surge voltage
8 kV
Maximum power dissipation for nominal condition
0.77 W
Service Entrance
yes
Number of connections per level
19
Nominal cross section
2.5 mm²
Rated cross section AWG
14
Load contact
Connection method
Push-in connection
Stripping length
8 mm ... 10 mm
Internal cylindrical gage
A3
Connection in acc. with standard
IEC 60947-7-1
Conductor cross-section rigid
0.14 mm² ... 4 mm²
Cross section AWG
26 ... 12 (converted acc. to IEC)
Conductor cross-section flexible
0.14 mm² ... 4 mm²
Conductor cross-section, flexible [AWG]
26 ... 12 (converted acc. to IEC)
Conductor cross-section flexible (ferrule without plastic sleeve)
0.14 mm² ... 2.5 mm²
Flexible conductor cross-section (ferrule with plastic sleeve)
0.14 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve
0.5 mm²
Nominal cross section
2.5 mm²
Nominal current
24 A
Maximum load current
32 A (with 4 mm² conductor cross-section)
Maximum total current
57 A (The maximum load current of the individual terminal point must not be exceeded.)
Nominal voltage
690 V
Line contact
Connection method
Push-in connection
Stripping length
10 mm ... 12 mm
Internal cylindrical gage
A5
Connection in acc. with standard
IEC 60947-7-1
Conductor cross-section rigid
0.5 mm² ... 10 mm²
Cross section AWG
20 ... 8 (converted acc. to IEC)
Conductor cross-section flexible
0.5 mm² ... 10 mm²
Conductor cross-section, flexible [AWG]
20 ... 8 (converted acc. to IEC)
Conductor cross-section flexible (ferrule without plastic sleeve)
0.5 mm² ... 6 mm²
Flexible conductor cross-section (ferrule with plastic sleeve)
0.5 mm² ... 6 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve
0.5 mm² ... 1.5 mm²
Nominal cross section
6 mm²
Nominal current
41 A
Maximum load current
57 A (with 10 mm² conductor cross-section)
Maximum total current
57 A (The maximum load current of the individual terminal point must not be exceeded.)
Conductor cross-section flexible (ferrule without plastic sleeve)
0.5 mm² ... 2.5 mm²
Flexible conductor cross-section (ferrule with plastic sleeve)
0.34 mm² ... 2.5 mm²
Line contact Connection cross sections directly pluggable
Conductor cross-section rigid
1 mm² ... 10 mm²
Conductor cross-section flexible (ferrule without plastic sleeve)
1 mm² ... 6 mm²
Flexible conductor cross-section (ferrule with plastic sleeve)
1 mm² ... 6 mm²
Width
28.6 mm
Height
58.1 mm
Depth on NS 15
30.4 mm
Depth on NS 35/7,5
32.4 mm
Color
multicolored (RAL -)
black (RAL 9005)
yellow (RAL 1018)
Flammability rating according to UL 94
V0
Insulating material group
I
Insulating material
PA
Static insulating material application in cold
-60 °C
Relative insulation material temperature index (Elec., UL 746 B)
130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22
HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23
HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24
HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26
HL 1 - HL 3
Surface flammability NFPA 130 (ASTM E 162)
passed
Specific optical density of smoke NFPA 130 (ASTM E 662)
passed
Smoke gas toxicity NFPA 130 (SMP 800C)
passed
Surge voltage test
Test voltage setpoint
9.8 kV
Result
Test passed
Temperature-rise test
Requirement temperature-rise test
Increase in temperature ≤ 45 K
Result
Test passed
Short-time withstand current 6 mm²
0.72 kA
Short-time withstand current 10 mm²
1.2 kA
Result
Test passed
Power-frequency withstand voltage
Test voltage setpoint
1.89 kV
Result
Test passed
Mechanical data
Open side panel
No
Mechanical strength
Result
Test passed
Attachment on the carrier
DIN rail/fixing support
NS 35
Test force setpoint
5 N
Result
Test passed
Note
When aligning several blocks, it is recommended to either place a DIN rail adapter underneath the connection point or a flange element between the blocks.
For versions with 6 or 7 connections, it is enough to place one DIN rail adapter centrally per block and place flange elements after every other block.
When using the DIN rail adapter PTFIX-NS35, an aligned block must not protrude by more than a half.
Test for conductor damage and slackening
Rotation speed
10 rpm
Revolutions
135
Conductor cross-section/weight
0.5 mm² / 0.3 kg
6 mm² / 1.4 kg
10 mm² / 2 kg
Result
Test passed
Test for conductor damage and slackening
Rotation speed
10 rpm
Revolutions
135
Conductor cross-section/weight
0.14 mm² / 0.2 kg
2.5 mm² / 0.7 kg
4 mm² / 0.9 kg
Result
Test passed
Aging
Temperature cycles
192
Result
Test passed
Needle-flame test
Time of exposure
30 s
Result
Test passed
Oscillation/broadband noise
Specification
DIN EN 50155 (VDE 0115-200):2008-03
Spectrum
Long life test category 2, bogie-mounted
Frequency
f1 = 5 Hz to f2 = 250 Hz
ASD level
6.12 (m/s²)²/Hz
Acceleration
3.12g
Test duration per axis
5 h
Test directions
X-, Y- and Z-axis
Result
Test passed
Shocks
Specification
DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape
Half-sine
Acceleration
30g
Shock duration
18 ms
Number of shocks per direction
3
Test directions
X-, Y- and Z-axis (pos. and neg.)
Result
Test passed
Ambient conditions
Ambient temperature (operation)
-60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.)
Ambient temperature (storage/transport)
-25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (operation)
20 % ... 90 %
Permissible humidity (storage/transport)
30 % ... 70 %
Connection in acc. with standard
IEC 60947-7-1
IEC 60947-7-1
Mounting type
NS 35/7,5
NS 35/15
Item number
3273130
Packing unit
8 pc
Minimum order quantity
8 pc
Product key
BEA124
GTIN
4055626391243
Weight per piece (including packing)
45.75 g
Weight per piece (excluding packing)
45.187 g
Customs tariff number
85369010
Country of origin
PL
ECLASS
ECLASS-13.0
27250118
ECLASS-15.0
27250118
ETIM
ETIM 10.0
EC000897
UNSPSC
UNSPSC 21.0
39121400
DNV
Approval ID: TAE00002TT-05
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
500 V
24 A
CSA
Approval ID: 13631
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
B
Output
300 V
20 A
26 - 12
Input
300 V
50 A
20 - 8
C
Output
300 V
20 A
26 - 12
Input
300 V
50 A
20 - 8
D
Input
600 V
5 A
20 - 8
IECEE CB Scheme
Approval ID: DE1-62701
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
690 V
41 A
EAC
Approval ID: RU C-DE.BL08.B.00644
cULus Recognized
Approval ID: E60425
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
B
Output
300 V
20 A
26 - 12
Input
300 V
50 A
20 - 8
C
Output
300 V
20 A
26 - 12
Input
300 V
50 A
20 - 8
D
Output
600 V
5 A
26 - 12
Input
600 V
5 A
20 - 8
VDE Zeichengenehmigung
Approval ID: 40047797
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
690 V
41 A
EAC
Approval ID: KZ7500651131219505
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Note: Applying some accessories below might limit this product.