PTFIX 18X4-G GY - Distribution block
3273966

cross section
connection method
Flow Pictogram

Distribution block, Basic terminal block, nom. voltage: 450 V, nominal current: 32 A, number of connections: 18, connection method: Push-in connection, cross section: 0.2 mm2 - 6 mm2, mounting type: adhesive, color: gray

Product details









Your advantages

Space-saving potential distribution, thanks to compact micro potential distributors
Flexible use, thanks to DIN rail and direct mounting
Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Space-saving, thanks to the compact design