IECEx
Approval ID: IECExPTB06.0043UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
352 V | 30 A | 0.2 - 4 | ||
Multi-conductor connection | 352 V | 30 A | 0.2 - 1.5 |
ATEX
Approval ID: PTB06ATEX1034UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Multi-conductor connection | 352 V | 30 A | 0.2 - 1.5 | |
Type examination certificate | 352 V | 30 A | 0.2 - 4 |