G 5/12 - Device terminal block
2716127

Device terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 24, number of positions: 12, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Product details









Compatible products



Your advantages

Touch-proof shock protection