TCP thermal circuit breakers

Thermal device circuit breakers

Thermal circuit breakers provide optimum protection against overload for your consumers in power distribution systems. When the circuit breaker trips, the integrated switch function enables immediate reactivation. Unlike a fuse, the circuit breaker does not need to be replaced. The higher the overload, the faster the thermal device circuit breaker trips.

Your advantages

  • Reconnection options for fast, replacement part-free recommissioning after a fault
  • Easy to retrofit in existing systems with vehicle flat-type fuses with identical pin connector pattern
  • Disconnect the system from the power source for maintenance actions via the integrated device switch
Thermal circuit breaker selection

Thermal device circuit breakers

Thermal device circuit breakers Function and design

Thermal device circuit breakers are normally tripped via a bimetal strip. In the event of a fault, the bimetal heats up and disconnects the circuit.

As a rule, the higher the overload, the faster the thermal device circuit breaker trips.

The devices can be switched on again at any time. Thermal device circuit breakers are available as pluggable versions.

TCP DC thermal device circuit breakers Compact plug-and-play solution

The TCP DC device circuit breakers are the resettable alternative for your automotive fuses. Easily retrofit your applications and reduce on-site service effort. The portfolio offers optimum overload protection for your application with two characteristic curves.

TCP DC thermal device circuit breakers plugged into suitable base elements
TCP circuit breakers
The TCP DC product family
Comparison of the different characteristic curves of the TCP DC
TCP DC thermal device circuit breakers plugged into suitable base elements

  • Resettable, thus enabling fast restart after a fault as replacement parts are not needed
  • Easy retrofitting of existing systems with automotive fuses due to the identical pin connector pattern
  • Optimum overload protection for connected loads due to the choice of different characteristic curves

To the product list
TCP circuit breakers

Reset tripped circuits easily. The tripped channels can be quickly and clearly identified via visual indication.
The housing contour also protects against accidental reset.

The TCP DC product family

The TCP DC product family has the same pin connector pattern as commercially available automotive fuses. This means that existing systems can be easily retrofitted. Just like automotive fuses, the different nominal currents are color coded. The correct plugs are thus easy to identify and clearly assign.

Comparison of the different characteristic curves of the TCP DC

With the choice of two different characteristic curves, your overload protection can be optimally adapted to the connected loads. The nominal current range of 5 to 40 A ideally rounds out the basic protection.

Control cabinet with thermal circuit breakers

Thermal device circuit breakers in the control cabinet

Areas of application

Typical areas of application for thermal device circuit breakers are sensors and actuators in systems.

These include motors, heating elements and fans, and devices with high starting current.

Thermal device circuit breakers have a maximum voltage range of 250 V AC or 65 V DC.