VS-25-BU-DSUB-HD-ER
-
D-SUB contact insert
1655205
D-SUB contact insert, shell size 3, with 44 signal contacts, type of contact socket, for PCB assembly, angled, fixing with 4-40 UNC thread and solder pins, for panel mounting frame VS-25-...
Product details
Product type | Contact insert |
Application | high-position |
Type | D-SUB |
Number of positions | 44 |
Connection profile | D-SUB |
Number of slots | 1 |
Type | Socket |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Rated voltage in acc. with IEC 61076-2-101 | 250 V |
Rated voltage (III/3) | 60 V |
Rated surge voltage | 1 kV |
Rated current | 3 A (at 20 °C) |
Test voltage | 1000 V |
Transmission medium | Copper |
Connection method | Wave soldering contacts |
Width | 21.6 mm |
Height | 17.1 mm |
Length | 53.42 mm |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | metal-plated |
Contact material | Copper alloy |
Contact surface material | Gold |
Contact carrier material | Glass-fiber reinforced thermoplastics, UL 94 V0 |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 50 |
Insertion force per signal contact | ≤ 3.40 N |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -55 °C ... 105 °C |
Mounting type | PCB mounting |
Item number | 1655205 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | ABNCAB |
Catalog page | Page 211 (C-2-2013) |
GTIN | 4046356029148 |
Weight per piece (including packing) | 22.04 g |
Weight per piece (excluding packing) | 22.04 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 85b71aae-2de9-4a0e-a288-2fbb3b5bcacf |
Compatible products
-
-
CUC-DST-GPME-A/DSSC25 - D-SUB sleeve housings 1419721
-
CUC-DST-GZNI-S/DSSC25 - D-SUB sleeve housings 1419727
-
CUC-DST-GZNI-A/DSSC25 - D-SUB sleeve housings 1419728
-
VS-25-A - Panel-mount frame 1689750
-
VS-25-T-2M20 - D-SUB sleeve housings 1689792
-
CUC-SCHRAUBE-5,5:360 - Screw 1421711
-
VS-25-ST-DSUB-HD-ER - D-SUB contact insert 1655218
Your advantages
High packing density with 44 signal contacts in D-SUB shell size 3
Easy assembly
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg