HC-M-08-GBIT-CT-F - Contact insert module
1417303

Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 5 A, 0.08 mm2 ... 0.5 mm2, external cable diameter:4.5 mm ... 9 mm, application: Data, without crimp contacts

Product details