UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Power | 600 V | 100 A | - 2 | |
Control | 600 V | 16 A | 14 |
Contact insert, number of positions: 6+6+PE, size: B24, power contacts: 6, control contacts: 6, Socket, Axial screw connection, 690 V, 100 A, 16 mm2 ... 35 mm2, application: Power/signal
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Power | 600 V | 100 A | - 2 | |
Control | 600 V | 16 A | 14 |