UL Recognized
Approval ID: E118976| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 80 A | - 6 | |
| Control | 600 V | 16 A | 14 | |
Contact insert, number of positions: 4+8+2PE, size: B24, power contacts: 4, control contacts: 8, Socket, Screw connection, 500 V, 80 A, 1.5 mm2 ... 16 mm2
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 80 A | - 6 | |
| Control | 600 V | 16 A | 14 | |