UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 80 A | - 6 |
Contact insert, number of positions: 4+PE, size: B16, power contacts: 4, control contacts: 0, Socket, Screw connection, 830 V, 80 A, 1.5 mm2 ... 16 mm2, application: Power
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 80 A | - 6 |