HC-HV10-I-CT-M - Contact insert
1405264

Contact insert, number of positions: 10+2+PE, size: B24, power contacts: 10, control contacts: 2, number of connections per position: 1, Pin, Crimp connection, 690 V, 16 A, 0.5 mm2 ... 4 mm2

Product details









Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373