HC-D 15-I-CT-M - Contact insert
1584376

Contact insert, number of positions: 15+PE, size: D15, number of connections per position: 1, Pin, Crimp connection, 250 V, 10 A, 0.14 mm2 ... 2.5 mm2

Product details









Your advantages

Can be used in rail vehicles, satisfy DIN EN 45545-2 with requirement sets R22, R23, and R24 in hazard levels HL1, HL2, and HL3.
Shock and vibration-resistant in accordance with DIN EN 61373