The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

HC-B 6-EBUQ-2,5 - Contact insert
1605556

Contact insert, number of positions: 6+PE, size: B6, number of connections per position: 1, Socket, QUICKON connection, 500 V, 16 A, 0.34 mm2 ... 2.5 mm2

Product details









Compatible products



Your advantages

Shock and vibration-resistant in accordance with DIN EN 61373