The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

HC-B 24-I-CT-F - Contact insert
1648348

Contact insert, number of positions: 24+PE, size: B24, number of connections per position: 1, Socket, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power

Product details









Compatible products



Your advantages

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373