The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 24+PE, size: B24, Socket, Screw connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power