The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert, number of positions: 6+PE, size: B16, power contacts: 6, control contacts: 0, Socket, Screw connection, 1000 V, 80 A, 6 mm2 ... 16 mm2, application: Power