The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 9, type : D-SUB 9, Pin, Crimp connection, 48 V, 1 A, 0.08 mm2 ... 0.5 mm2, application: Data, without crimp contacts