Connector, color: orange, number of positions: 1, min. conductor cross section: 95 mm2, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection
Connectors for energy storage systems
Install your energy storage systems quickly, safely, and cost-effectively for applications up to 1,500 V – with pluggable battery connections via busbar connection or via battery pole connector. Benefit from the advantages of both connection technologies for front or rear connection. Use the type of connector that is perfectly suited for your individual application.
Connector, Range of articles: BPC 250, color: orange, number of positions: 1, rated voltage: 1500 V DC, rated current: 250 A, Connection method: Thread connection
Connector, color: black, number of positions: 1, min. conductor cross section: 95 mm2, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection
Connector, Range of articles: BPC 250, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 250 A, Connection method: Thread connection
Connector, Range of articles: BPC 120, color: orange, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection
Connector, color: black, number of positions: 1, min. conductor cross section: 95 mm2, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Thread connection
Connector, Range of articles: BPC 250, color: black, number of positions: 1, max. conductor cross section: 50 mm2, rated voltage: 1500 V DC, rated current: 200 A, Connection method: Crimp, min. cable diameter: 9.7 mm, max. cable diameter: 17.8 mm
Connector, color: black, number of positions: 1, max. conductor cross section: 120 mm2, rated voltage: 1500 V DC, rated current: 350 A, Connection method: Crimp, min. cable diameter: 18.8 mm, max. cable diameter: 22.5 mm
Connector, color: orange, number of positions: 1, rated voltage: 1500 V DC, rated current: 300 A, Connection method: Crimp, min. cable diameter: 15.1 mm, max. cable diameter: 19.4 mm
Connector, Range of articles: BPC 120, color: orange, number of positions: 1, min. conductor cross section: 16 mm2, max. conductor cross section: 25 mm2, rated voltage: 1500 V DC, rated current: 120 A, Connection method: Thread connection
Your advantages
- Future-oriented connection technology: voltages up to 1500 V
- Flexible in use: connections are possible on the front or the rear of the battery module
- Quick installation: no wiring effort, thanks to the pluggable interface
- Safe installation and maintenance: comprehensive touch protection even when not plugged in
- Durable connection: clear feedback during plugging ensures highest degree of safety
New products
GameChangers for device connection
More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.
Product navigator Get an overview of our comprehensive portfolio
Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.
Battery-pole connectors for free wiring
Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems. Featuring a rotatable design, touch protection, and mechanical coding, the connectors provide a high degree of flexibility and safety when it comes to connecting battery poles.
- Can be rotated 360°: ideal for flexible cable outlets
- No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
- Safe installation: touch-protected battery poles even when not plugged in
- Various color versions: facilitates identification of battery poles
- Flexible installation with different device connection technologies
Connectors for busbar connection
Connectors for connecting to the busbar simplify the installation of slide-in systems in energy storage systems. The connectors with reverse-polarity protection are plugged onto the rear side of a storage system and are suitable for system voltages up to 1,500 V.
- Quick installation: direct contacting of battery modules on the busbar in the rack
- Safe installation: touch-protected battery poles even when not plugged in
- Diverse areas of application: modular design allows different currents
- Slide-in system with integrated interface: no wiring effort during installation
Battery-pole connectors for home storage systems
The new connectors for home storage applications are especially suitable for use on battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and battery-pole short-circuits.
• Silver-plated contacts for connection technology with long-term stability
• No incorrect plugging: battery connection protected against polarity reversal by mechanical coding
• Safe installation: touch-protected battery poles even when not plugged in
• Various colors: easier identification of battery poles
Energy storage systems as the storage medium for renewable energy
Energy storage systems enable the self-consumption of renewable energy regardless of when it is generated. They therefore make a significant contribution to alleviating the load on power grids and support the integration of renewable energy into the power grid. Special connection technology optimized for use in storage systems is required in order to connect these storage systems quickly, safely, and efficiently.
Fast and safe installation of energy storage systems up to 1,500 V
Busbar connections and battery-pole connectors for battery storage systems are safe and cost-effective. Find out more here in the video.
Super-easy installation of battery-pole connectors
Here you will see how you can install energy storage systems quickly and easily using battery-pole connectors and busbar connections from Phoenix Contact.