BPC 250 FT B 35-70 BK - Connector
1571274

Connector, Range of articles: BPC 250, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 250 A, Connection method: Thread connection, min. cable diameter: 9.7 mm, max. cable diameter: 17.8 mm

Product details









Compatible products


Your advantages

Patented design, with 3 proofs and one rotation
Safety lock
360° free rotation and flexible wiring
Foolproof mechanism installed
Touch-proof
Mismatching and short circuit proof