Versatile M5 to M58 circular connectors, data and photovoltaic connectors as well as modular rectangular and heavy-duty industrial connectors: the comprehensive connector range from Phoenix Contact offers a huge variety of solutions for industrial and semi-industrial applications. Application-specific connector systems as well as cables and lines that are pre-assembled or for assembly complete the range.
More informationConnectors and cables for signals, data, and power
Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends allow customized cable assemblies.
IP20 PCB connectors and patch cables in the ONEPAIR series for Single Pair Ethernet are ideal for efficient data transmission in factory and building automation. Optimized for many applications, this cabling is therefore the basis for future-proof networking from the sensor to the cloud.
Single Pair Ethernet implements consistent Ethernet communication in the Industrial Internet of Things. Compact and robust M8 device connectors and network cables of the ONEPAIR series can be used for the space-saving
and future-proof transmission of data and power from the OT level right through to the IT level.
The new RJ45 PCB connectors are suitable for THR soldering processes. They extend the existing portfolio with versions for automated production. Because of the high product diversity, the right PCB connector is available for any application.
RJ45 INDUSTRIAL series patch cables are now available in all five outlet directions. These compact, angled connectors are particularly well-suited for reliable data transmission up to 10 Gbps where there is little
space available.
Patch cables in the RJ45 BUILDING series are ideal for future-proof cabling solutions in building automation and protected industrial areas. With data transmission rates of up to 10 Gbps and worldwide approvals, the shielded patch cables are ideal for use in building applications.
The new PCB connectors and patch cables in USB type A and type C are available in the USB 2.0 and USB 3.2 Gen. 1/USB 3.0 versions. The high-quality items are optimal as service interfaces or for ongoing transmission in protected applications.
The new HDMI type A PCB connectors and patch cables extend the portfolio of data interfaces. The high-quality items are optimal for the reliable transmission of audio and video data and Ethernet (HEC) in protected applications.
Phoenix Contact has expanded its portfolio for coaxial cabling with PCB connectors and assembled cables. The new products are ideal for the transmission of WLAN, Bluetooth, LTE, or 5G signals.
Fiber-optic distributor boxes for mounting on DIN rails expand the proven portfolio of distributor boxes and the Plug and Play wiring system. The versions for the DIN rail are ideal as high-performing distributors in challenging environments.
The compact splice/distributor boxes in the FDX 20 series for DIN rail mounting are supplemented by additional types of fibers and couplings. The items are ideal for use as stable, easy-to-mount distributors – even in environments with extreme temperatures.
With transceivers, cages, and PCB connection technology, you can ensure future-proof data transmission via fiber optics. An active device interface is ideal for switches and other devices where reliable data transmission is a top priority.
Connect passive fiberglass components efficiently and reliably with fiber-optic couplings and pigtails. The couplings and pigtails are ideal for splice boxes and other distributors. High variance means that you can adapt your application to the relevant conditions as needed.
Fiber-optic loose tube cables and mini breakout cables are an outstanding choice for future-proof cabling of distributors and splice boxes. The design as a universal cable allows for applications both inside and outside of buildings.
M12 device connectors with push-pull internal locking allow secure and tool-free device connection. The countersunk M12 push-pull flush-type female connector sits flush with the housing and can be aligned more closely. This saves installation space and allows for compact housing designs.
M12 push-pull connectors latch in by means of simple, direct insertion. The push-pull internal locking allows fast and secure connection, especially for applications in confined spaces and with a high cabling density, such as in factory automation.
Device and coupler connectors in the size M23 extend the portfolio of M17-M40 PRO series circular connectors. The new designs enable
greater flexibility when it comes to the device connection and system cabling. They are compatible with both the standard and ONECLICK fast-locking system.
M17-M40 PRO series circular connectors are now also available in size M17. The series offers uniform solutions for signal and power transmission. Thanks to the unique ONECLICK fast locking system you can connect your device quickly and safely.
With PRC cable connectors and protective caps, you can carry out cable work reliably for superstructures and structural alterations. The PRC SPLK cable connectors ensure long-term stable connections for cables. The protective cap PRC TERM protects open cable ends against dirt and moisture.
Based on Push-in technology and a fast-locking system, the pluggable IPD installation system enables simple, time-saving power distribution in buildings and infrastructure facilities. The IPD system offers convenient working and reliable assembly, even in particularly difficult installation situations.
The new device connectors of the SUNCLIX series extend the proven product range for photovoltaics. The connectors are ideal for cabling inverters and string combiner boxes. The patented fast screw connection
enables fast mounting and reliable fixing.
With SUNCLIX connectors with crimp connection, you can wire photovoltaic modules easily and reliably. The new items with the Unlock system also enable
the connectors to be conveniently unlocked – ideal for cabling inverters and string combiner boxes.
The new SUNCLIX spring-cage connector for conductor cross-sections from 6 to 16 mm² (AWG 10 ... AWG 6) is IEC and UL certified. Use the connector to link photovoltaic module strings and connect higher currents. Conduction losses are reduced.
Install SUNCLIX string fuses in photovoltaic systems
to protect the PV panels from damage caused by undesirable overvoltages. Cable connections make installation easy and flexible. Assembled versions and versions with free cable ends are available.
Connectors for connecting to busbars simplify the installation of plug-in systems in energy storage systems. The connectors that are protected against polarity reversal are plugged onto the rear side of a storage system and are suitable for system voltages up to 1,500 V.
Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems. Featuring a rotatable design, touch protection, and mechanical coding, the connectors provide maximum flexibility and safety when it comes to connecting battery poles.
Mechanical coding and colored marking make the SUNCLIX connection technology fit for use on battery inverters. DC connectors protected against polarity reversal prevent mismatching in common PV connection technology and battery-pole short-circuits.
The highly compact PRC 20 installation system allows you to transmit currents of up to 20 A. The system is suitable wherever there is little space available for power distribution. The innovative Duo-Unlock technology, with optional manual or tool operation, also increases flexibility during the installation and maintenance of your system.
Circular connectors for transmitting data, signals, and power
Phoenix Contact provides circular connectors in numerous sizes for industrial automation. From small to large, straight or angled, molded or designed for assembly on site: The wide-ranging portfolio offers optimum solutions for transmitting signals, data, and power.
Connectors for energy storage devices for front or rear connection
Install your energy storage systems for applications up to 1,500 V quickly, safely, and cost-effectively with battery connectors and connectors for busbar connections.
Data connectors for high transmission rates in industry and a wide range of infrastructure applications
Phoenix Contact provides data connectors for copper and FO cabling for fast and reliable data transmission in industry, computer centers, or infrastructure applications. Connectors, patch cables, and accessories are available for all common fieldbuses and networks.
Heavy-duty connectors for maximum protection under extreme conditions
Heavy-duty connectors protect your interfaces and also ensure the reliable transmission of power, data, and signals even under harsh conditions. They are resistant to dirt, water, vibrations, and high mechanical strain, and are sealed up to IP69K degree of protection.
Installation connectors and installation cables
Connect cables quickly and easily using installation connectors and cables. Depending on your application, choose between simple cable connections, convenient power distribution, or compact device connections. Robust housings and high degrees of protection allow reliable power transmission in the field and in humid environments.
Modular rectangular connectors for various contact inserts
Modular rectangular connectors offer compact connections for use in devices, terminal boxes, and control cabinets. Various different housing versions, modular contact inserts, and contact carriers for crimp contacts enable flexible connection options for signals, data, and power.
Photovoltaic connectors for versatile use in PV systems
Photovoltaic connectors from Phoenix Contact cover a wide range of applications: AC and DC connectors for assembly, device connections as well as connection technology for photovoltaic panels, building-integrated photovoltaics (BIPV), and micro inverters enable consistent connection solutions.
Individual cable assemblies tailored to your needs
Create custom cable assemblies for your applications. The wide range of designs, codings, and pin assignments enables customer-specific solutions for transmitting signals, data, and power.