SPE-T1-CIM-SF - Connector
1343953

connection method

Connector, design: IEC 63171-2, degree of protection: IP20, number of positions: 2, 1 Gbps, material: Metal, connection method: IDC fast connection, connection cross section: AWG 26- 22, cable outlet: straight, Single Pair Ethernet

Product details








Compatible products



Your advantages

Data transmission up to 600 MHz
Compact design
Connectors in accordance with IEC 63171-2
Mechanical interlock with locking clip
High shock and vibration resistance
360° shielding
Robust industrial design
Assembly without special tools

Frequently asked questions


For which IEEE Single Pair Ethernet standard can the connector be used?

The SPE standards are defined in accordance with IEEE 802.3 in the following table.... View more

The SPE standards are defined in accordance with IEEE 802.3 in the following table.

View less

Can I also use the SPE connectors in a railway environment?

Information on use in railway environments can be found in the “Mechanical properties” for the item.


For which SPE cable types is the connector suitable?

The suitable cable types for the IDC connector can be found under “Accessories” for the product.