CHARX connect – charging inlets for electric utility vehicles and mobile machines

Charging inlets for electric utility vehicles and mobile machines

The CHARX connect universal vehicle charging inlets enable AC and DC charging of electric utility vehicles and all types of mobile machines. In addition to type 1 and type 2 AC and CCS (Combined Charging System) charging inlets, GB/T charging inlets for China and NACS charging inlets for North America are also available. The vehicle charging inlets are already being used successfully in utility vehicles from well-known manufacturers. They allow electric vehicles to be charged continuously with a charging power of 375 kW, and even up to 700 kW in Boost Mode.

Your advantages

  • Our CCS charging inlets enable ultra-fast DC charging with a temporary power rating of up to 700 kW (700 A/1,000 V) with DC conductor cross-sections of up to 120 mm²
  • Protected against overheating with fast and precise temperature measurement at every DC power contact by means of Pt 1000 sensors
  • Protected and sealed against water, dust, and dirt with comprehensive IP6K7 and IP6K5 degree of protection, plus IP6K6K and IP6K9K on the front
  • In addition to the standard DC cable length of 2 m and other lengths in the portfolio, further lengths are available on request
  • Developed in accordance with the automotive standard and conforming to IEC 62196, SAE J1772, and GB/T 20234; IATF 16949-certified company

New products

CHARX connect universal NACS vehicle charging inlets
CHARX connect advanced CCS vehicle charging inlet with integrated charging controller
CHARX connect universal CCS type 2 charging inlets with lateral cable outlet
Protective covers for CHARX connect universal CCS charging inlets

Universal NACS charging inlets for 800 A

The vehicle charging interface for America

The UL- and SAE-compliant NACS charging inlets from the CHARX connect universal family are the perfect AC and DC charging interface for all types of utility vehicles. With 800 A in Boost Mode, they enable High Power Charging for short charging stops and economical fleet utilization.

Main features

  • DC charging current in Boost Mode: 600 A, 800 A
  • Permanent DC charging current: 300 A, 350 A
  • AC charging current: 48 A, 80 A
  • Cable length: 2 m (additional lengths on request)
  • Actuator: 12 V, 4-pos.
  • Certifications / standards: UL 2251 (in preparation), SAE J3400, IEC 62196-3, IATF 16949
  • Degree of protection: IP6K9K, IP6K6K, IP67, IP6K5

Your Advantages

  • 100% standard-compliant charging technology in proven industrial quality for particularly high durability and safety
  • Particularly suitable for small series, as they can be ordered in quantities of 1 or more
  • Reliable locking even in extremely cold conditions due to heated locking bolt
  • Easy to make the switch from type 1 AC to NACS, as the screw-connection geometries are the same
  • Easy replacement during maintenance due to detachable HV and signal lines

CCS charging inlets with integrated charging controller

A world first for all utility vehicles

CHARX connect advanced is the world’s first vehicle charging inlet with an integrated charging controller – for perfect interaction. The modular system offers maximum flexibility and enables High Power Charging with up to 800 A. Ideal for electric buses, electric trucks, and off-road vehicles.

Main features

  • Charging standards: CCS type 1, CCS type 2
  • DC charging current in Boost Mode: Up to 800 A
  • Permanent DC charging current: 200 A, 250 A, 400 A
  • Cable outlet: 90° left, 90° right, straight
  • Charging communication in accordance with DIN 70121 and ISO 15118
  • Cybersecurity in accordance with UNECE R155 and R156
  • Safety functions up to ISO 26262 ASIL B

Your Advantages

  • Integrated charging controller saves installation space, time, and money during design-in, configuration, and installation
  • Ultra-fast HPC charging with up to 800 A in Boost Mode
  • Plug-in connecting cables for easy replacement of the charging inlet during maintenance
  • Three possible outgoing directions for maximum installation flexibility
  • Protective cover, cancel charging button, search light, and LED display for added convenience

CCS charging inlets with lateral cable outlet

For space-saving mounting in the vehicle

The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet. This saves you valuable installation space in the electric vehicle. With the identical geometries, customers who switch to the 90° charging inlets do not have to alter the body cutout.

Main features

  • Charging standard: CCS type 2
  • Cable outlet: 90° to the right, 90° to the left
  • Cable length: 2 m (additional lengths on request)
  • Installation depth: 128.5 mm
  • DC charging current in Boost Mode: 500 A, 600 A
  • Permanent DC charging current: 200 A, 250 A
  • DC rated voltage: 1,000 V
  • Actuator voltage: 12 V, 24 V

Your Advantages

  • Space savings of over 50% in terms of the installation depth compared to our CCS charging inlets with straight cable outlet
  • More convenient and clearer cable installation with optimum bending radii
  • Easy to make the switch, as all CCS charging inlets have the same screw-connection geometries
  • IP6K6K/IP6K9K protection on the front withstands high-pressure and steam jet cleaning
  • Compatible with all protective covers in the CHARX connect universal family

Protective covers for CCS charging inlets

Optimum protection with smart features

The protective covers provide IPX5 protection for the contact area of our CHARX connect universal CCS charging inlets. This means that your electric utility vehicles are optimally equipped for demanding environmental conditions. A function button and an LED status display can be added as an option.

Main features

  • Charging standards: CCS type 1, CCS type 2
  • Dimensions (W x H x D): 170.7 mm x 184.4 mm x 41.0 mm (without extras) or 61.1 mm (with extras)
  • Degree of protection: IPX5 (when cover is closed)
  • Connection of the LED display and button: 6-pos. MCON connector
  • Control of the LED display: PWM
  • UNECE R61 supported

Your Advantages

  • Reliable protection of all signal and power contacts against jet water in accordance with IPX5
  • Smart operation: The AC cover is opened automatically when the DC cover is opened
  • Optional extras: Charging status display with freely controllable RGB LED and button, e.g., for canceling charging
  • Easy design-in due to identical screw-on points for CCS type 1 and CCS type 2
  • Compatible with our CHARX control vehicle charging controller

CHARX connect universal vehicle charging inlets

Extensive product portfolio

CHARX connect universal offers a broad portfolio of type 1 and type 2 AC charging inlets, CCS charging inlets, and AC and DC vehicle charging inlets in accordance with the GB/T standard for the Asian market.

Our CCS charging inlets are available with conductor cross-sections of 35 mm² (120 A), 70 mm² (200 A), 95 mm² (250 A), and 120 mm² (375 A). This means that charging powers of up to 700 kW (700 A / 1,000 V) are possible in Boost Mode.

Various DC cable lengths are available. Please contact us if your desired cable length is not available in the product list. MCS vehicle charging inlets and NACS charging inlets are currently being developed.

Electric vehicle charging inlet for High Power Charging Discover our universal charging inlets

Electric car being charged via CCS charging inlet with the progress displayed on a smartphone
Pt 1000 sensors at both DC power contacts
Electric vehicle charging inlet with high IP degree of protection
Electric street cleaning vehicle with close up of CCS charging inlets design-in
Quality inspection of vehicle charging inlets
Electric car being charged via CCS charging inlet with the progress displayed on a smartphone

The CCS charging inlets with DC conductor cross-sections of up to 120 mm² enable safe HPC charging with 375 kW (375 A/1,000 V), and in Boost Mode, more than 500 kW (500 A/1,000 V). Depending on external factors, such as the ambient temperature, it is therefore possible to charge electric vehicles in just a few minutes.

Pt 1000 sensors at both DC power contacts

The optimized connection technology minimizes heating of the connection system. The integrated, highly accurate temperature sensor technology ensures a high level of safety, as the vehicle can dynamically regulate the required charging current based on the temperature evaluation. Pt 1000 sensors are located at both DC power contacts. The AC area includes PTC sensor technology.

Electric vehicle charging inlet with high IP degree of protection

With their optimized sealing system, our vehicle charging inlets have been successfully tested in accordance with ISO 20653.
The entire charging inlet features comprehensive IP6K7 and IP6K5 degree of protection. It is therefore protected from all sides against the ingress of dust and water up to a depth of one meter, splash water, and contact. This applies both to the part installed inside the vehicle and to the contact area outside, even when the charging flap is open. The contact area of the charging inlet also has IP6K6K and IP6K9K degree of protection and is therefore protected against high-pressure or steam jet cleaning.

Electric street cleaning vehicle with close up of CCS charging inlets design-in

All vehicle charging inlets have an extremely compact design. In addition, the relevant external dimensions and screw-connection geometries of the CCS charging inlets and AC charging inlets are identical to each other.

This allows manufacturers and retrofitters to plan the same installation space for each electric vehicle regardless of the target market – from buses to motorcycles.

Quality inspection of vehicle charging inlets

Our CHARX connect universal vehicle charging inlets comply with the relevant standards:

  • IEC 62196-2, IEC 62196-3
  • SAE J1772
  • GB/T 20234

Phoenix Contact E-Mobility is certified in accordance with IATF 16949.

3D view

All the details in 3D

View the product in the greatest level of detail. The type 2 CCS vehicle charging inlet can be viewed from all angles using the zoom and rotate functions.

Development of the CCS type 1 vehicle charging inlet

Customer-specific solutions Customized charging inlets for your series vehicles

Do you want additional operating elements, LED display, cooling concepts, integration of the vehicle inlet into the vehicle installation space, or other customized elements?
We will be happy to develop a customized electric vehicle charging interface for your series vehicle in accordance with the IATF 16949 requirements of the automotive industry.

Please get in touch with our contact person.

Your personal contact person

For all queries regarding our components for electric vehicles

Customer service
Phoenix Contact GmbH & Co. KG
+49 5235-300
I will be happy to advise you on our charging inlets and our vehicle charging controller and look forward to receiving your call or email.