You can choose between the CCS type 1 and CCS type 2 charging standards, both of which comply with international standards for fast charging stations for electric vehicles.
World first: CCS charging inlet with integrated controller
What is CHARX connect advanced?
CHARX connect advanced is the world’s first CCS vehicle charging inlet with integrated charging controller. It saves space, replaces external control devices, and reduces cabling and sources of error – for simple system integration and high-level service convenience. The separable charging inlet enables quick replacement. With up to 800 A charging power, flexible cable outlets, and CCS type 1 and 2, it is ideal for electric buses, e-trucks, heavy commercial vehicles, and off-road vehicles. Samples can are already available on request, series availability will follow from Q3 2026.
Your advantages at a glance
-
Integrated intelligence: The world’s first CCS vehicle charging inlet with integrated DC charging controller saves installation space, time, and costs during design-in, configuration, and installation. Also available without a controller as an option.
-
High charging power: With up to 800 A in Boost Mode, CHARX connect advanced is HPC-capable and perfect for demanding applications.
-
Maximum serviceability: The pluggable connection cables enable easy replacement of the charging inlet or HV cables during maintenance.
-
Modular and flexible: Three outgoing directions for AC and DC cables as well as selectable cross-sections and cable lengths provide maximum flexibility.
-
Additional features: Protective cover, charge termination button, lighting for the contact area, and LED status display ensure a high level of user-friendliness.
Charging inlet plus controller – the world first in detail
Integrated intelligence – unique worldwide Charging inlet and controller combined in one component
CHARX connect advanced is the first CCS charging inlet with a directly integrated charging controller. The control unit is connected directly to the charging inlet both mechanically and electrically. This eliminates the need for external control devices and additional interfaces. The system architecture is simplified and the installation space is reduced. All charging communication takes place via PLC directly via the charging inlet. As everything is already coordinated and set up, the vehicle manufacturer no longer has to worry about implementing communication protocols. The combination of controller and charging inlet in one component facilitates integration into existing vehicle architectures and reduces the development effort for system integrators, as the system is perfectly coordinated.
Technical features:
- Charging standards: CCS type 1, CCS type 2
- DC charging current in Boost Mode: up to 800 A
- Permanent DC charging current: 200 A, 250 A, 400 A
- DC conductor cross-section: 70 mm², 95 mm², 120 mm²
- DC rated voltage: 1,000 V
- Cable outlet: 90° left, 90° right, straight
- Cable length: 2 m, 5 m, additional lengths on request
- Sample cable length: 5 m
- Actuator: 12 V, 4-position
- Installation depth: 128.5 mm
- DC charging communication from PLC to CAN in accordance with DIN 70121 and ISO 15118
- AC charging communication in conjunction with VCU-controlled OBC
- Control of CP, PP, PE, locking actuator, temperature sensors, LED status display, charge termination button, lighting
- E1 approval for road vehicles
- Preconditioning of buses in accordance with VDV 261
- Prepared for cybersecurity in accordance with UNECE R155 and R156
- Processing of safety functions up to ISO 26262 ASIL B
- Real-time application with start times of 100 to 200 ms
Why integrate the controller in the charging inlet? What advantages does this offer?
The combination of vehicle charging inlet and charging controller in a single product offers decisive advantages for manufacturers and operators. Instead of installing separate components, the entire control logic is integrated directly into the charging socket. The integrated controller handles all PLC communication with the EV charging station directly via the charging inlet. Vehicle manufacturers do not need to implement their own communication interfaces, as all protocols are already integrated into the system. The compact design reduces material and assembly costs, while the susceptibility to faults in the overall system is reduced.
As the charging inlet and controller come from a single source, the complexity of purchasing and coordination is reduced. Fewer suppliers mean fewer interfaces, less risk, and faster certification. The result: a robust, space-saving, and cost-efficient solution with maximum charging power and reliability.
Modular, tool-free connection system For easy maintenance and maximum flexibility
CHARX connect advanced offers a modular AC and DC connection system with a choice of different cross-sections and different cable outlet directions. Because the cable connectors can be disconnected from the charging inlet easily, the charging inlet can be replaced without additional tools whenever servicing is required. This makes maintenance a great deal easier.
The CHARX connect advanced modular system Customized in just four steps
The charging inlet is available as an option with an integrated controller or without a controller – for maximum flexibility in the system architecture. Please note: The sample is only available with an integrated controller.
Define the optimum cable routing: straight to the rear, 90° to the left or 90° to the right. The cables are available in standard lengths of 2 m and 5 m. Customized lengths are also available to precisely match the installation situation. The samples are available with a cable length of 5 m.
The continuous current carrying capacity depends on the conductor cross-section. You can select:
- 200 A with 70 mm²
- 250 A with 95 mm²
- 400 A with 120 mm²
In Boost Mode, currents of up to 800 A are possible for short periods.
Built-in features Operating convenience and IP protection at the highest level
- Charge termination button: Enables the charging process to be interrupted quickly and safely directly at the vehicle charging inlet.
- LED charge status indicator: Provides clear visual feedback on the current charge status. The colors can be individually adjusted in the associated service tool.
- Illumination of the contact area: Ensures safe and convenient connection even in poor lighting conditions.
- Highest protection ratings in the contact area: IP6K6K and IP6K9K ensure maximum resistance to dust as well as high-pressure cleaning and steam jet cleaning.
- Full sealing: The entire charging inlet complies with degree of protection IP67 and offers complete protection against dust and temporary submersion.
- Protective cover with IPX5: Provides additional protection against jet water and ensures long-lasting reliability.
Experience all the details in 3D
Take a look at our world first CHARX connect advanced in great detail. The type 2 CCS vehicle charging inlet with integrated controller can be viewed from all angles using the zoom and rotate functions.
Your personal contact person
For all queries regarding the vehicle charging inlet with integrated controller and regarding sample orders
Frequently asked questions (FAQs)
Series availability is planned for the third quarter of 2026. Samples are already available on request to test the integration at an early stage. You can order using the form on this page. Our team will get back to you within two working days.
CHARX connect advanced combines the CCS vehicle charging inlet with an integrated charging controller in a single component for the first time. This eliminates the need for external control devices, complex cabling, and additional interfaces. This reduces parts and sources of error and simplifies system integration. For vehicle manufacturers, this means less development work, fewer suppliers, shorter time-to-market, and a more compact architecture.
CHARX connect advanced supports up to 800 A in boost mode and is ideal for applications with short charging times such as electric buses, utility vehicles, and off-road machines. Available as CCS type 1 and type 2, it meets all DC fast charging standards. Continuous current: 200 A at 70 mm², 250 A at 95 mm², 400 A at 120 mm². The integrated controller optimizes communication with the charging infrastructure for maximum performance and reliability.
CHARX connect advanced complies with the DIN 70121 and ISO 15118 communication standards for DC charging. The controller is designed for functional safety in accordance with ISO 26262 ASIL B and prepared for cybersecurity in accordance with UNECE R155/R156. This provides vehicle manufacturers with a powerful and future-proof solution that meets increasing security and data protection requirements.
The solution is ideal for electric buses, heavy utility vehicles, and off-road machines that require high charging powers. It meets the requirements on robust, service-friendly systems for commercial use. With flexible cable outlets, the product can be integrated into different vehicle architectures.
The charging inlet is separable and connected to the vehicle architecture via connectors. If servicing is required, it can be replaced quickly and without dismantling the permanently installed cables.
We provide end-to-end solutions for e-mobility – from vehicle components right through to charging infrastructure. CHARX connect advanced creates a complete system in the vehicle: charging inlet with controller, cables, protective cover, and features such as lighting and LED charging status display. This is complemented by our broad CHARX portfolio for charging infrastructure and energy management. Over 500 products and IATF-certified processes guarantee the highest quality and safety.
As a founding member of CharIN e. V., we actively promote global standards such as CCS and megawatt charging. With our CHARX portfolio, we offer an end-to-end system – from vehicle components to charging infrastructure. As a reliable partner we support OEMs and integrators in the implementation of their projects.
Phoenix Contact E-Mobility Your powerful and reliable partner
Since its founding in 2013, Phoenix Contact E-Mobility has been the specialist for e-mobility charging technology within the Phoenix Contact Group. With more than 800 employees worldwide and 25 production lines over an area of 33,200 m², we offer more than 500 products for the development of a networked charging infrastructure and for the electrification of vehicles. With IATF certification, the company meets the high requirements of the automotive industry.