By the meter, Bus system cable, PROFIBUS PA (31.25 kbps), FOUNDATION Fieldbus (31.25 kbps), shielded, PVC, black, 2-wire (2xAWG18/7 + 1xAWG20/7), color single wire: red, green, cable length: 100 m
Cables by the meter for copper and FO applications
Thanks to the wide range of cable types of our cables sold by the meter, various applications can be implemented. Design your cabling in accordance with your specific requirements: In conjunction with connectors designed for assembly and distributors from Phoenix Contact, custom cable lengths can also be produced easily.
Master cable for sensor/actuator boxes, without PE conductor, unshielded, material PUR/PVC, 8-pos., 6 x 0.34 mm2 and 2 x 0.75 mm2, length: 50 m
By the meter, Cable reel, shielded, PVC, black RAL 9005, 8-wire, color single wire: white, brown, green, yellow, gray, pink, blue, red, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)
Master cable for sensor/actuator boxes, without PE conductor, unshielded, material PUR/PVC, 10-pos., 8 x 0.34 mm2 and 2 x 0.75 mm2, length: 50 m
By the meter, Installation remote bus cable, INTERBUS, shielded, PVC/PVC, black RAL 9005, 9-wire (3 x 2 x 0.22 mm2 + 3 x 1 mm2), color single wire: green-yellow, white-brown, gray-pink, red, blue, green/yellow, for underground runs
By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: 500 m
By the meter, Cable reel, shielded, PVC, black RAL 9005, 4-wire, color single wire: brown, white, blue, black, cable length: 100 m
By the meter, Data cable, PROFINET CAT5 (100 Mbps), shielded, PVC, green-yellow RAL 6018, 4-wire (1x4xAWG22/1, SF/TQ), color single wire: white, yellow, blue, orange, cable length: 100 m
By the meter, Data cable, Ethernet CAT5 (100 Mbps), shielded, PUR halogen-free, water blue RAL 5021, 4-wire (2x2xAWG26/7, SF/UTP), color single wire: white/orange-orange, white/green-green, cable length: Free input (0.5 ... 100 m)
CAT5-SF/UTP cable (J-02YS(ST)C HP 2 x 2 x 24 AWG), heavy-duty installation cable, 2 x 2 x 0.22 mm2, solid conductor, shielded, outer sheath: 7.8 mm diameter, inner sheath: 5.75 mm ± 0.15 mm diameter
Your advantages
- Flexible ordering – even short cable lengths are available
- Easy unwinding with cable reels for very long cables
- Varied range with the right cable for every application
Copper cables by the meter
Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.
- Halogen-free PUR cable type
- PUR/PVC cable type
- PVC cable type
- PUR POWER cable type
With our connectors for assembly, you can flexibly adapt the cable length to your requirements.
FO cables by the meter
Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.
- Polymer optical fiber (POF) up to a maximum of 100 Mbps
- Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
- Glass optical fiber (GOF) multimode up to 10 Gbps
- Glass optical fiber (GOF) singlemode up to 40 Gbps