SACC-DSI-MSD-4CON-L180 SCO - Device connector rear mounting
1551516

Device connector rear mounting, 4-position, Pin, straight, M12-SPEEDCON, D-coding, Wave soldering, 0.34 mm2, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times