RBO 10-HC - Bolt connection terminal block
3247976

Bolt connection terminal block, nom. voltage: 1500 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, Rated cross section: 150 mm2, mounting type: NS 35/7,5, NS 35/15, direct screw connection, color: gray

Product details









Compatible products



Your advantages

Tested for railway applications