Automatic cutting device for cables, litz wires, and shrink sleeves, for 100 ... 240 V mains voltage
Automatic cutting device for cable assembly
The CUTFOX 10 automatic cutting device cuts rigid and flexible conductors and cables up to 16 mm² quickly and precisely. The device automatically adapts to the respective diameter when there is a change in material. Length and quantity are entered via a user-friendly display. Thanks to its compact design, the automatic cutting device is suitable for stationary and mobile use.
Cable roller for CUTFOX 10
2 replacement rolls for CUTFOX 10
Replacement knife, for the CUTFOX 10 cutting machine
Adapter cable, USB 2.0 male connector (type A) to D-SUB/RS-232 male connector (9-pos.), for connecting serial devices to the USB port
2 replacement rolls for CUTFOX 10 with hardened, finely knurled steel tread, for very hard insulation and materials.
2 replacement rolls for CUTFOX 10, with PU tread, for sensitive cables/conductors and their insulation (for hard insulation to some extent)
Replacement rotary table for cable roller
Accessories for automatic crimping device
Replacement holding arm for cable roller
Your advantages
- Intuitive operation via the display and numerical keys
- Easy startup with Plug and Play
- Automatic diameter adjustment with the spring system
- Convenient data transfer, e.g. from Microsoft Excel
CUTFOX 10 automatic cutting device
CUTFOX 10 automatic cutting device for cables, litz wires, and shrink sleeves
The CUTFOX 10 automatic cutting device cuts rigid and flexible conductors and cables up to 16 mm² and a diameter of up to 9 mm automatically and with millimeter precision. Use the large number keys to enter the length and number of cuts. The drive and guide rollers of the device automatically adjust to the inserted diameter when the material or cross-section is changed. You can use the CUTSOFT software to transfer electronic wiring lists with length specifications and other information from data tables to the device.
Another feature makes operation and processing even more convenient and reliable. The automatic cutting device can be controlled using the clipx WIRE assist worker assistance software. This means that manufacturing data can be used consistently.
Accessories for the CUTFOX 10 automatic cutting device
Accessories for the CUTFOX 10 automatic cutting device
Keep cable rings and cable reels under control with the CUTFOX 10 C-UN cable unwinder. Twisted material and the inadvertent unwinding of conductors are now a thing of the past with this accessory. The material is fed into the CUTFOX 10 automatic cutting device without any disruptions and under constant tension.