Solutions for high system availability in the process industry Production plants in the process industry must produce reliably even under extreme conditions. High safety requirements and harsh ambient conditions with some potentially explosive atmospheres place special demands on a reliable power supply. Whether your requirements are in the upstream/midstream sector, in the refinery, or in chemical processing – we offer reliable concepts for your auxiliary power supply.

Refinery

Reliable power supply solutions are needed in a wide range of applications in the process industry. For the central or decentral supply of measurement and control technology, automation systems, and instrumentation, for junction boxes with remote IOs in the Ex area of chemical plants, for compressor stations on pipelines, or for the various package units. All of these applications bring different challenges.

Find out here about products and solutions for the various requirements that can be adapted in the direction of performance classes and supply system configurations.

Visualization graphic with the different areas of the process industry
Supplying central control rooms
Redundant power supply solutions ensure a reliable 24 V supply to central control rooms.
Find out more
Supplying central control rooms
Supply along the pipeline
A communicative supply solution enables condition monitoring along the pipeline. In combination with an uninterruptible power supply, surge protection, and device circuit breaker, a reliable supply is ensured.
Find out more
Supply along the pipeline
Supplying field junction boxes in the chemical park
Reliable supply is assured through surge protection, a high-performance power supply, and compact device circuit breakers.
Find out more
Supplying field junction boxes in the chemical park
Supply of package units
The reliable supply of package units is assured with our QUINT POWER power supplies. With energy measuring devices, you can also keep an eye on energy consumption at all times.
Find out more
Supply of package units
Control cabinet with various products for the process industry

Control cabinet for central control rooms in the process industry

Reliable supply for central control rooms

The reliable supply of central control rooms in process technology is of crucial importance for the smooth functioning of production plants. To ensure this, power supply solutions from the medium-voltage level right down to the load often have a redundant design. In combination with surge protection, device circuit breakers, and energy measuring devices, they ensure high system availability.

Redundant power supply solutions make sure that individual failures do not lead to plant downtime. Surge protection eliminates any voltage spikes in the power grid and gives your critical electronics a long service life. The energy measuring devices let you monitor and optimize plant energy consumption and help you comply with ISO 50001.

Our products for the central 24 V supply We will be happy to help you create your own individual solution.

Redundant power supply solution with multiple products on the DIN rail
QUINT POWER power supply
High-performance power supply for a reliable 24 V supply.
Find out more
QUINT POWER power supply
QUINT ORING redundancy module
The redundancy modules ensure consistent redundancy through to the load.
Find out more
QUINT ORING redundancy module
FLT-SEC-T1+T2 surge protection
The FLT-SEC-T1+T2 combined lightning current and surge arrester provides your system with the best possible protection against lightning currents and surge voltages from lightning strikes and switching operations in the supply network.
Find out more
FLT-SEC-T1+T2 surge protection
Electronic circuit breakers
The multi-channel electronic circuit breaker protects your system.
Find out more
Electronic circuit breakers
EMpro energy measuring device
Acquire energy and output data and communicate it to higher-level control and management systems.
Find out more
EMpro energy measuring device
Fuse terminal block
Fuse terminal blocks protect your conductors and devices against overloads and short circuits.
Find out more
Fuse terminal block
Junction box on the pipeline

Junction box on the pipeline

Reliable supply along the pipeline

Pipelines stretch over great distances, often through uninhabited areas, deserts, and perpetual ice.

Compressor stations are required at regular intervals for operation, and measuring systems for leakage monitoring are also required to ensure environmental protection. Maintaining these typically unmanned facilities along the pipeline also brings the challenge of harsh ambient conditions. Extreme temperatures, battery buffering in the event of mains failures, and remote condition monitoring play an important role, in particular for the power supply solution.

A communicative solution makes sure condition monitoring runs smoothly along the pipeline. In combination with an uninterruptible power supply, surge protection, and device circuit breaker, a reliable supply is ensured.

Surge protection protects the electronics against damage caused by lightning strikes or other voltage spikes in the power grid. Device circuit breakers with signal contacts protect against overload and short circuits and issue signals when necessary. This is an important feature for ensuring the safety and functionality of the measurement systems. An uninterruptible power supply maintains a reliable supply even during power outages.

Our products for junction boxes along the pipeline We will be happy to help you create your own individual solution.

Communicative power supply solution on the DIN rail
QUINT POWER power supply
High-performance power supply for a reliable 24 V supply.
Find out more
QUINT POWER power supply
QUINT uninterruptible power supply
The QUINT UPS supplies your application reliably, even if the supply network is not available.
Find out more
QUINT uninterruptible power supply
CAPAROC electronic circuit breaker system
Configurable device protection with intuitive operation and simple design-in.
Find out more
CAPAROC electronic circuit breaker system
Fuse terminal block
Fuse terminal blocks protect your conductors and devices against overloads and short circuits.
Find out more
Fuse terminal block
FLT-MB lightning and surge protection
The FLT-MB... type 1+2+3 combined lightning current and surge arrester, with its compact design and innovative spark gap, provides ideal protection for your systems and installations against lightning currents and surge voltages.
Find out more
FLT-MB lightning and surge protection
Energy storage
You have an optimum supply to your system at all times with the right energy storage for your UPS.
Find out more
Energy storage
Field junction box in a chemical plant

Field junction box in a chemical plant

Reliable supply of field junction boxes in the chemical park

In chemical parks, many subsystems are automated with remote IOs. These are not located in air-conditioned control rooms, but directly in the harsh environment between pipes, pipelines, and aggregates, often also in the potentially explosive area.

Depending on the availability requirements of the remote IO station, the power supply can also be designed to be redundant. If the connected instrumentation is located in an exposed position high up on tanks, pipe bridges, or distillation columns, surge protection for sensors and actuators should also be used. Device circuit breakers also protect against overloads and short circuits.

Our products for junction boxes in a chemical plant We will be happy to help you create your own individual solution.

Power supply solution for potentially explosive areas on the DIN rail
QUINT POWER Plus power supply version
The power supply for demanding applications under extreme ambient conditions.
Find out more
QUINT POWER Plus power supply version
TTC-6P surge protection
The two-part surge protection, consisting of protective plug and base element, integrated status indicator, and disconnect knife protects 2-wire floating signal circuits, e.g., 0(4) ... 20 mA current loops.
Find out more
TTC-6P surge protection
Double-level lever-type fuse terminal block
The double-level lever-type fuse terminal blocks allow one fused and one unfused potential to be routed through just one terminal block.
Find out more
Double-level lever-type fuse terminal block
Control cabinet for package units

Control cabinet for package units

Reliable supply of package units

Large-scale processing plants such as a chemical plant or a refinery are automated not only by thousands of sensors and actuators but also by a large number of so-called package units. These are independent machines or aggregates that often have a PLC and their own measurement and control technology. Examples of these include filtration, drying, or temperature control units, reactors, centrifuges, metering pumps, etc. Depending on the criticality, these units are also designed to be redundant.

The control cabinets for these machines are as different as the machines themselves. The controller of a temperature control unit is shown as an example here. Our 4th-generation QUINT POWER power supply brings enough reserves to power the PLC and a variety of electronically fused relays, contactors, and signal converters. The total consumption is monitored with an energy measuring device.

Our products for package units We will be happy to help you create your own individual solution.

Power supply solution with fuse protection on the DIN rail
QUINT POWER power supply
High-performance power supply for a reliable 24 V supply.
Find out more
QUINT POWER power supply
Electronic circuit breakers
The multi-channel electronic circuit breaker protects your system.
Find out more
Electronic circuit breakers
Fuse terminal block
Fuse terminal blocks protect your conductors and devices against overloads and short circuits.
Find out more
Fuse terminal block
IoT-capable EMpro energy measuring device
Enables digitalized energy and power data analysis in combination with the EMMA Proficloud.io service.
Find out more
IoT-capable EMpro energy measuring device
Surge protection for signal lines with fuse protection via fuse holders installed on the DIN rail in a control cabinet

Surge protection with fuse protection for signal lines

Protection and fuse protection of sensors and actuators

To ensure that sensors, actuators, and controllers are optimally supplied with voltage, we offer coordinated combinations of selective fuse and surge protection.

Whether lines lead from a central or decentralized switch room, a junction box, or a package unit – surge voltages, short circuits, or overloads can also occur on the 24 V side.

With an overall width of just 6 mm, TERMITRAB complete provides space-saving surge protection for sensors and actuators. The matching fuse holder for standard 5 x 20 mm micro fuses provides selective short-circuit and overload protection while simultaneously ensuring maximum space savings.

If a status indicator and remote reset option are required for overcurrent protection, then the PTCB eFuse electronic circuit breakers for currents less than 1 A are the ideal choice.

With our solutions for high system availability, a reliable power supply can be implemented quickly and easily from feed-in right through to the sensor or controller.

Our products for reliable operation of sensors and actuators

Interactive image map: Example selection of products that provide surge protection and overcurrent protection for signals.
Surge protection for signal interfaces
Protecting signals, sensors, and actuators against failures caused by surge voltages is very important, especially in process technology.
Find out more
Surge protection for signal interfaces
TTC-6-FC fuse holder
The fuse holder for standard 5 x 20 mm micro fuses provides space-saving overload protection for signal circuits.
Find out more
TTC-6-FC fuse holder
PTCB eFuse electronic device protection
The PTCB eFuse single-channel electronic circuit breakers provide convenient protection for currents less than 1 A.
Find out more
PTCB eFuse electronic device protection