The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Reliable auxiliary power supply

Use the products from the COMPLETE line system to realize a reliable auxiliary power supply for your energy application, thus preventing unexpected system failures.

Design of a reliable auxiliary power supply for power grids

Design of a reliable auxiliary power supply for power grids
Surge protection
Overvoltages can damage the secondary systems (secondary equipment). Lightning surge voltages can be coupled in via current or voltage transformers. Surge protective devices therefore increase the reliability and availability of the system. Therefore, we recommend using type 1+2 surge protective devices of the SEC product family.
Find out more
Surge protection
Power supply
QUINT power supplies are the reliable solutions that meet the high demands of the energy industry, including AC/DC and DC/DC conversion as required. In combination with our batteries, high-performance uninterruptible power supplies (UPSs) can be set up.
Find out more
Power supply
Redundancy
Redundant designs are the proven solution for ensuring the highest level of availability in the event of an individual power supply unit failure. The QUINT POWER range features the necessary modules for a redundant auxiliary power supply. In addition, this design enables various options for monitoring and predictive maintenance.
Find out more
Redundancy
Potential distribution
The compact PTRVB... potential distribution terminals enable potential distributions of up to 32 connections in the smallest of spaces and can be extended to create potential distribution blocks using plug-in bridges designed for assembly. Thanks to tool-free Push-in connection technology, installation is particularly quick and convenient.
Find out more
Potential distribution
Device protection
A reliable device protection system protects the 24 V DC system against damage cause by short circuits. The COMPLETE line range features various versions for specific applications. For particularly reliable shutdown, we recommend the thermomagnetic device circuit breaker with SFB Technology, the perfect combination for our QUINT power supplies.
Find out more
Device protection
Potential distribution
The ready-to-connect PTFIX potential distribution blocks enable fast mounting without manual bridging, yielding time savings of up to 80%. Distribution and power blocks with 6, 12, and 18 terminal points are available in eleven colors for intuitive and safe installation.
Find out more
Potential distribution

A reliable, stable auxiliary power supply is essential for the uninterrupted operation of substations. A high-performance surge protection system supports this goal by safely discharging transient overvoltages. In the control cabinet, innovative solutions for AC and DC potential distribution reduce the amount of space required as well as the installation time. Redundant solutions or batteries supplement the DC power supply when needed, thus safeguarding the 24 V supply even in critical situations. Function-based device circuit breakers reduce negative effects on the overall system in the event of a short circuit.

Interview: Reliable auxiliary power supply

Interview about the special features of a redundant auxiliary power supply for energy applications
Redundant auxiliary power supply for energy applications YouTube