Surge protection for electrical installations Discover the reliable and safe protection for your entire electrical infrastructure. With our wide range of products, we provide you with surge protection for the power supply, data, and signals.
Whether in residential buildings, functional buildings, or industrial systems: High demands are placed on the availability of electrical and electronic systems. If a heating system fails in the winter, things can become very uncomfortable. A loss of production lasting hours or even days due to defective equipment often costs enormous amounts of money. Therefore, surge protection is an important component for availability optimization.
To meet precisely these requirements, the surge protection devices in the Safe Protection Plus product family offer powerful protection and well-conceived installation features in a coordinated system. Combining FLT-SPP for lightning current protection and VAL-SPP for downstream surge protection creates an end-to-end solution from feed-in through to the end application. In addition, appropriate surge protective devices also protect data and signal interfaces reliably against surge voltages.
- Reliable protection and high system availability
- Easy and safe installation across all protection levels
- An end-to-end, coordinated protection concept from feed-in through to the interface
FLASHTRAB Safe Protection Plus Powerful, safe, and compact
- Top performance for reliable system protection with triggered multi-carbon spark gap technology
- Superior protective effect even for sensitive systems due to the fast response behavior and low residual voltage
- Easy and safe installation with advanced features such as miswiring and touch protection
VALVETRAB Safe Protection Plus New benchmark in surge protection
- Safe plugging of the connecting cable with miswiring and touch protection
- Installation with little effort with reduced tightening torque of 3 Nm
- The pluggability enables individual protective plugs to be replaced safely and cost-effectively