Connection technology for your PCB-based charging station

Increase the availability and cost-effectiveness of your e-mobility charging stations and home chargers with high-quality connection technology.
Home charger for charging electric cars

Optimally integrate power and data

Powerful and reliable EV chargers are decisive factors for the success of e-mobility. In order to increase their availability and cost-effectiveness, short installation times and low maintenance costs are important. The fast and secure connection of grid feed-in, charging cables, and signal lines is achieved with intuitive and durable PCB and field connection technology from Phoenix Contact.

Explore home charging connection technology Selected products for the best possible connection of performance and data

Interactive image map: PCB-based home chargers
Lever-actuated PCB terminal blocks and PCB connectors
Lever-actuated PCB terminal blocks and PCB connectors enable the tool-free connection of conductors with cross-sections up to 25 mm² for grid feed-in. The clear position of the colored actuation lever and the defined contact force of the lever-actuated Push-in connection ensure reliable contacting.
To the products
Lever-actuated PCB terminal blocks and PCB connectors
Push-in PCB terminal blocks
Push-in PCB terminal blocks enable the tool-free, time-saving connection of conductors with cross-sections from 1.5 to 35 mm² within the home charger. The choice of vertical, horizontal, and angled conductor connections enables flexible use.
To the products
Push-in PCB terminal blocks
PCB terminal blocks for compact power connection up to 41 A
Ideal for internal power wiring for connecting current transformers, sockets, and charging cables. The compact design without insulating body enables space-saving use up to 41 A. This covers the performance classes of the home chargers. The potential for THR soldering processing offers advantages in the production of large series.
To the products
PCB terminal blocks for compact power connection up to 41 A
RJ45 connectors
In conjunction with photovoltaic systems and energy storage systems, Phoenix Contact provides a comprehensive range of RJ45 connectors for integration into energy management systems. Both PCB connectors and connectors for field assembly as well as a comprehensive portfolio of patch cables with various conductor types enable high-speed data transmission of up to 10 Gbps.
To the products
RJ45 connectors
USB connectors
The parameters for commissioning can be configured and tested using standardized interfaces. Phoenix Contact provides USB PCB connectors and patch cables for this. Type A and type C are available in the versions USB 2.0, USB 3.0, and USB 3.2 Gen. 1/USB 3.2 Gen. 2 in a variety of combinations.
To the products
USB connectors
PCB connectors
PCB connectors for connecting conductors to PCBs and for transmitting signals, data, and power. From 1.5 to 35 mm², you will always find the right solution for your charging device. If required, the device can be plug-in and modular. This enables the flexible use of different function units in accordance with availability, cost-effectiveness, and sustainability.
To the products
PCB connectors
Board-to-Board Connectors
The HMI module can be connected quickly and safely with the board-to-board connectors of the FINEPITCH range. Shielded and unshielded solutions are available for signal and data transmission. Realize tailored PCB orientations in all dimensions with different designs.
To the products
Board-to-Board Connectors
AC charging cables
The CHARX connect mode 3 charging cables are suitable for the AC charging of electric vehicles. They can reach charging powers of up to 22 kW and are available for the NACS, type 1, type 2, and GB/T charging standards.
To the products
AC charging cables
AC charging sockets
The type 2 CHARX connect modular charging sockets are mounted in AC charging stations and home chargers, enabling the AC charging of electric vehicles via mobile charging cables with up to 22 kW. With our modular system, the design and scope of functions can be individually adapted.
To the products
AC charging sockets
Cable glands and installation connectors
Cables for feed-in and for data connection must be routed into the home charger with water and dust protection. Cable glands are a proven solution. While the QPD and PRC installation connectors offer a plug-in power connection.
To the products
Cable glands and installation connectors

Reliable connection technology for DC charging stations: efficient, compact, and easy to install The latest semiconductor technologies and sophisticated thermal management enable DC fast charging stations to be increasingly compact – efficient, scalable, and highly integrated. Phoenix Contact’s device connection technology enables high currents and voltages for power electronics and safe signal and data transmission with a high packing density.

Interactive image map: Connection technology for DC charging stations
PCB connection for charging controllers
The charging controller controls and monitors the charging process. The controller is used for internal and external communication, e.g., via CAN, Modbus, and LTE. Connectors with a compact design and fast-connection technology are the optimum solution.
To the products
PCB connection for charging controllers
Terminal blocks for power and signal distribution
With our terminal blocks, signals and power are clearly distributed in the charging station. The installation of terminal blocks in DC charging stations is facilitated by various connection technologies with different cross-sections and colors.
To the products
Terminal blocks for power and signal distribution
Data connectors
Stable data connections are required for the data link between the control unit, display, and payment unit. Whether USB, RJ45, or COAX – we provide the right device interface and cabling for every protocol.
To the products
Data connectors
Board-to-board connectors
Both board-to-board and wire-to-board connectors are suitable for connecting several PCBs – e.g., for coupling the control unit to the display.
To the products
Board-to-board connectors
Further device connections
Additional functional units such as safety relays, insulation monitoring, power modules, DC contactors, and surge protection modules require permanently reliable connection technology for signals, data, and power.
To the products
Further device connections
Feed-in with PTPower
Feeding energy into the grid and distributing it to the individual power modules requires high currents and large cross-sections. The connection is made on site when the charging station is commissioned. The intuitive, safe fast-connection technology saves time and ensures a permanently reliable connection.
To the products
Feed-in with PTPower
High-power connections for power modules
Pluggable power modules in a 19" format make it possible to modularly adapt the power of a charging station. The connectors developed by Phoenix Contact are designed for high powers in continuous operation and ensure the availability of the charging station.
To the products
High-power connections for power modules
Fast-connection technology for connecting the charging cable
The T-LOX high-current terminal blocks enable a fast and permanently reliable charging cable connection up to 95 mm².
To the products
Fast-connection technology for connecting the charging cable
High-power connections for power modules
Pluggable power modules in a 19" format make it possible to modularly adapt the power of a charging station. Connectors from Phoenix Contact are developed for high powers in continuous operation and ensure the availability of the charging station.
To the products
High-power connections for power modules
Power distribution with PTPower
The three-phase mains voltage is distributed to the AC/DC converters. The bridgeable terminal blocks from Phoenix Contact enable simple and compact power distribution.
To the products
Power distribution with PTPower
Reliable power supply
Maximum availability of the charging station is ensured in particular by powerful QUINT POWER power supplies with SFB Technology.
To the products
Reliable power supply
Surge protection for charging stations and home chargers
With CHARX protect, you can protect charging stations and electric cars against damage from surge voltage caused by lightning strikes or switching operations in the grid.
To the products
Surge protection for charging stations and home chargers
Multifunctional energy measuring devices
The multifunctional EMpro energy measuring devices acquire the drawn data and offer numerous options for communicating the data to higher-level control and management systems.
To the products
Multifunctional energy measuring devices
DC energy meters compliant with calibration laws
Energy meters used for billing enable energy data to be billed to exactly the right cost center.
To the products
DC energy meters compliant with calibration laws
Surge protection for direct current
Due to their design, direct current systems such as DC charging stations behave differently to alternating current systems during normal operation and in the event of faults. The use of special surge protection devices is therefore necessary.
To the products
Surge protection for direct current

Your advantages

  • Safe grid connection due to intuitive lever connection technology
  • Multi-conductor connection with worldwide accepted screw connection technology
  • Fast internal wiring with tool-free Push-in connection technology
  • Supplying multiple home chargers via one cable using field connectors
  • Convenient on-site servicing with the standardized data connectors

FAQs Can’t find the answer to your question? Feel free to contact us personally.

Power connection of a home charger with the PRC
PCB terminal blocks with lever connection in a home charger
Board-to-board and wire-to-board connectors
PTSPL 6 PCB terminal blocks
E-mobility charging technology training sessions
Power connection of a home charger with the PRC

Our field connectors of the PRC series enable you to connect several home chargers on site using preassembled cable sets. The high IP69K degree of protection enables safe outdoor use. The use of ready-to-use cable sets saves time and prevents errors during installation.

PRC series installation connectors
PCB terminal blocks with lever connection in a home charger

PCB terminal blocks with lever connection are the ideal solution. An orange lever enables fast and intuitive connection of all three phases, neutral conductor, and PE. The operating principle makes the connection particularly reliable: The lever snaps closed during actuation and the conductor is securely clamped permanently. Terminal blocks with angled and horizontal conductor entry are available for the optimum design of your device.

Lever-actuated PCB terminal blocks and PCB connectors
Board-to-board and wire-to-board connectors

With the FINEPITCH program of board-to-board connectors, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission. Realize individual PCB orientations in all dimensions with various designs, stack heights, numbers of positions, in pitches from 0.635 to 2.54 mm².

Board-to-board connectors
PTSPL 6 PCB terminal blocks

The PTSPL 6 PCB terminal block without insulating body is the perfect solution if you have very little space for the power connection of your 22 kW home charger due to your slim device design:

  • 41 A / 1,000 V
  • Conductor cross-sections from 2.5 to 6 mm²
  • Spring contact can make multiple contacts
  • Optimized for SMT and THR mounting
  • Tape-on-real or cardboard packaging

PTSPL 6 PCB terminal blocks
E-mobility charging technology training sessions

Our “Principles of e-mobility charging technology” page provides basic knowledge on the subject of charging electric vehicles. Discover:

  • Charging standards, charging connectors, and charging modes at a glance
  • Videos showing how a charging station works
  • A glossary with clearly explained specialist terms

Principles of e-mobility charging technology

Our portfolio for power connections

Benefit from our products for the secure, intuitive grid connection of your home charger. Normally, the infrastructure features rigid conductors up to 16 mm². The orange actuation lever on the lever-actuated PCB terminal blocks signals the correct conductor connection. The self-locking design of this connection technology ensures permanent and reliable contacting.

Our portfolio for charging connections

With CHARX connect, we offer a wide range of charging connections systems for safe, reliable, and fast power transmission from the charging station to the electric vehicle. The portfolio serves both AC home chargers and state-of-the-art DC home chargers for the use of direct current from the photovoltaic system with minimal conversion losses.

Our portfolio for data transmission

The RJ45 connector range is perfect for connections to the network. Phoenix Contact provides USB PCB connectors and patch cables for configuration during commissioning and servicing. Type A and type C are available in the versions USB 2.0, USB 3.0, and USB 3.2 Gen. 1/USB 3.2 Gen. 2 in a variety of combinations.

Our portfolio for protecting electronics

We have just the right electronics housings for DIN rail components—such as charging controllers and energy meters—as well as for controllers designed to maximize PV self-consumption and for dynamic load management.

Your personal contact person

For all queries regarding our products and solutions

Customer service
Phoenix Contact GmbH & Co. KG
+49 5235-300
I will be happy to advise you on your charging infrastructure project.
ID.Buzz charging at an HPC charging station

Do you manufacture charging stations in DIN rail or 19” rack mounting? No matter what, we have the right products for you

As a component manufacturer, we supply all the equipment for your charging stations. Our broad portfolio – from CCS charging cables to load management – forms the basis for a high-performance charging infrastructure:

  • For all applications, whether AC home charger, DC charging station, or HPC charging park
  • For all mounting types, whether PCB, DIN rail, or 19” rack