Mounting and wiring Significantly reduce your mounting and wiring effort in control cabinet building. With the Push-in and Push-X connection technologies, you can benefit from quick and tool-free control cabinet wiring. Our hand tools and mobile printers enable efficient work anywhere.

Worker working on a mounting panel

Your advantages for efficient mounting and wiring in control cabinet building

  • Simplified mounting of fully assembled DIN rails
  • Time savings and process reliability with tool-free wiring
  • Work made easier with our extensive portfolio of ergonomic tools
  • Efficient (re)marking directly at the control cabinet with mobile marking systems

Efficient mounting From fully assembled DIN rails

Make your assembly processes even more efficient: the RailFIX DIN rail adapters enable the easy mounting of terminal strips, i.e., DIN rails that are preassembled with terminal blocks. Using the RailFIX mounting system, there is no need to leave any free space for securing the DIN rail or to remove and reassemble any components. The ready-assembled terminal strips are attached by simply connecting them to the adapters and pushing sideways under the locking clips. A single screw at the end of the DIN rail is sufficient for secure fixing. This ensures fast mounting of fully assembled terminal strips and makes the assembly process in control cabinet building more efficient overall.

XTV 2,5 terminal block with Push-X technology

Tool-free conductor connection Push-X – the new X-perience of wiring

A new concept in tool-free conductor connection: Push-X can accommodate all types of conductors with direct wiring tool-free and without significant force. A pretensioned contact spring lies at the heart of this new technology. This principle enables the connection of rigid and flexible conductors with or without ferrules. Even the smallest flexible conductors trigger the connection. Lightly tapping the release surface at the end of the clamping chamber causes the conductor to be contacted with ease.

THERMOMARK PRIME, THERMOMARK GO, and THERMOMARK GO.K mobile printing systems

Marking regardless of location With mobile printers

The locations of use and requirements for industrial identification are as numerous as they are varied. In addition to the printers for centrally organized industrial assembly, we also offer solutions for technical supply units for controller and switching device building with our mobile thermal transfer printers. The battery-powered THERMOMARK PRIME, THERMOMARK GO, and THERMOMARK GO.K printers are ready for use exactly where you need them with the integrated marking software and wireless controllability via app.

Toolbag with various hand tools

Professional hand tools For all applications

Professional tools are a prerequisite for good results. Our extensive tool program offers hand tools for all applications in control cabinet building. The high-quality hand tools for cutting, stripping, crimping, screwing, and measuring also impress with their durability and comfortable handling with ergonomically designed handles.

Workstation system for wire preparation and wiring

clipx BASIC line basic workstation for wire preparation and wiring in control cabinet building
clipx BASIC line workstation system for wire preparation and wiring in control cabinet building
Person working at the clipx BASIC line workstation system for wire preparation and wiring in control cabinet building
clipx BASIC line basic workstation for wire preparation and wiring in control cabinet building

The basic workstation is equipped with a practical and lockable tool box with drawers that keeps all the necessary tools handy. If necessary, the folding side shelves provide additional workspace and can be stowed away in a space-saving manner when not in use. At the top, the workstation also has storage areas that provide ideal storage space for necessary materials such as cables and lines. The mobile station features castors with brakes, enabling it to be moved effortlessly to any control cabinet or other location that is to be built, thereby ensuring maximum flexibility.

To the product
clipx BASIC line workstation system for wire preparation and wiring in control cabinet building

With its scalability and modular design, the basic workstation can be combined flexibly with various accessories. In addition to a monitor, DIN rails can also be mounted, for example, which serve as holders for open-front storage bins – perfect for keeping small parts organized and at hand. For even more orderly wiring, we recommend installing the wire brake. The wire brake enables you to configure wires in the cross-section range from 0.5 to 6 mm² clearly and with little effort. It can be marked according to the conductor cross-section and is easy to install due to its compatibility with NS 35 DIN rails. Fast access to the wires and the marking option not only reduce search times, but also minimize the risk of mix-ups with similar cross-sections. The waste container ensures even more order.

To the product list
Person working at the clipx BASIC line workstation system for wire preparation and wiring in control cabinet building

For greater efficiency in the wiring process, you can easily extend the workstation system with our automatic tools and printing systems, as well as worker assistance software. This means that you can prepare a large number of wires quickly and easily on site for wiring. With the E.FOX S 10 automatic stripping device, you can process wires with different cross-sections and types of insulation easily and efficiently. With the THERMOMARK E.WIRE, you can print and apply cable markings in one step. The worker assistance software clearly displays the necessary information based on the data exported from the ECAD system and guides employees step by step through the process. The direct control of automatic tools and printing systems also helps to increase efficiency.

To the product list

We work every day in terminal block product development to make wiring in control cabinet building even faster, safer, and more customer-friendly.

Dennis Habirov , Terminal block development
Dennis Habirov

Ready for automation Proven today – designed for tomorrow

By eliminating the need for ferrules and tool-free fast connection, Push-X connection technology is already enabling immediate efficiency gains in the manual wiring process. Furthermore, with this innovative technology, Phoenix Contact is providing an answer to the requirements of tomorrow’s production: this direct connection technology and the standardized outer contour of the terminal blocks create the prerequisites for machine wiring in fully automated processes. We want to shape the future of control cabinet building. To this end, we are working together with cooperation partners such as the Ruhr University in Bochum on new technologies and production systems. Phoenix Contact is your partner for maximum efficiency in control cabinet building – now and in the future.

COMPLETE line
Solutions for the control cabinet

COMPLETE line is the comprehensive product range for all the functions of your control-cabinet and field installation. Experience the coordinated portfolio with a standardized design, intuitive handling, and uniform accessories.

Find out more
Solutions for the control cabinet