HEAVYCON power contact insert modules for high-current applications
The new HEAVYCON power contact insert modules from Phoenix Contact have been specially developed for high-current applications up to 300 A. Combining them with other modules for signal, data, and power transmission in one housing creates a highly compact interface.
The new power contact insert modules are available in two versions: with crimp connection for conductors up to 120 mm² and with Push-in connection for conductors up to 16 mm². The special features also include the tool-free latching and unlatching of the crimp contacts. This enables quick and safe wiring, even in confined spaces and when already installed. The Push-in Technology also enables the easy, tool-free connection of conductors up to 16 mm².
The HEAVYCON power contact insert modules are designed for a rated voltage of up to 1,000 V and currents of up to 300 A. The modules are suitable for HEAVYCON module carrier frames and offer shock and vibration resistance in accordance with DIN EN 61373.