MACX PL-EX-RPSSI-2I-SP
-
Repeater power supply
2904960
Ex-i measuring transducer repeater power supply and input signal conditioner, HART. Transfers supplied or active 4…20 mA electrically isolated signals from the Ex area to two loads in the safe area. 4-way electrical isolation, PLd, Push-in Technology. Replacement part: 2924236-MACX MCR-EX-SL-RPSSI-2I-SP
Free download available.
Downloads
Product details
| Product type | Repeater power supply |
| No. of channels | 1 |
| Electrical isolation between input and output | yes |
| Step response (10-90%) | 1.3 ms (for jump 4 mA ... 20 mA, typical) |
| Maximum temperature coefficient | < 0.01 %/K |
| Maximum transmission error | < 0.1 % (of final value) |
| Transmission error, typical | < 0.05 % (of final value) |
| Electrical isolation Input/output/power supply | |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
| Electrical isolation Input/output | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Input/power supply | |
| Electrical isolation | 375 V (Peak value in accordance with IEC/EN 60079-11) |
| Electrical isolation Output 1/output 2 | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Supply | |
| Designation | Repeater power supply operation |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
| Max. current consumption | < 75 mA (24 V DC / 20 mA) |
| Power dissipation | < 1.45 W (24 V DC/20 mA) |
| Supply | |
| Designation | Signal conditioner operation |
| Nominal supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
| Max. current consumption | < 46 mA (24 V DC / 20 mA) |
| Power dissipation | < 1.2 W (24 V DC/20 mA) |
| Signal: Repeater power supply operation | |
| Description of the input | Repeater power supply operation |
| Number of inputs | 1 |
| Current input signal | 4 mA ... 20 mA |
| Transmitter supply voltage | > 16 V (20 mA) |
| > 15.1 V (23 mA) | |
| Signal: Signal conditioner operation | |
| Description of the input | Signal conditioner operation |
| Current input signal | 4 mA ... 20 mA |
| Voltage drop | approx. 3.9 V |
| Signal: Repeater power supply operation | |
| Output description | Repeater power supply operation |
| Number of outputs | 2 |
| Current output signal | 4 mA ... 20 mA (active) |
| Load/output load current output | < 450 Ω (20 mA) |
| < 380 Ω (23 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| ≥ 23 mA (Cable short-circuit in the input) | |
| Signal: Signal conditioner operation | |
| Output description | Signal conditioner operation |
| Current output signal | 4 mA ... 20 mA (active) |
| Load/output load current output | < 450 Ω (20 mA) |
| < 380 Ω (23 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| 0 mA (Cable short-circuit in the input) | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Safety data | |
| Note | Repeater power supply operation |
| Max. output voltage Uo | 25.2 V |
| Max. output current Io | 93 mA |
| Max. output power Po | 587 mW |
| Safety-related maximum voltage Um | 253 V AC (125 V DC) |
| IIC: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 107 nF |
| IIB: Max. external inductivity Lo / Max. external capacitance Co | 4 mH / 820 nF |
| Safety data | |
| Note | Signal conditioner operation |
| Input voltage Ui | ≤ 30 V |
| Input current Ii | ≤ 150 mA |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Data communication (bypass) | |
| HART function | Yes |
| Protocols supported | HART |
| Status display | Green LED (PWR supply voltage) |
| Width | 12.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | yellow (RAL 1018) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC/IIB |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1)G Ex nA [ia Ga] IIC/IIB T4 Gc | |
| Certificate | BVS 10 ATEX E 143 X |
| IECEx | |
| Identification | [Ex ia Ga] IIC/IIB |
| [Ex ia Da] IIIC | |
| Ex nA [ia Ga] IIC/IIB T4 Gc | |
| Certificate | IECEx BVS 10.0097X |
| UL, USA/Canada | |
| Identification | UL 61010 |
| Certificate | , C.D.-No 83104549 |
| Shipbuilding approval | |
| Identification | C, EMC2 |
| Certificate | DNV GL 11 564-14HH |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Performance Level (ISO 13849) | |
| Identification | d |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Mounting type | DIN rail mounting |
| Item number | 2904960 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DK1211 |
| GTIN | 4046356904520 |
| Weight per piece (including packing) | 197 g |
| Weight per piece (excluding packing) | 197 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier 2904684
-
GW HART USB MODEM - Cable adapter 1003824
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg