Optical transmission with FO technology provides superior immunity to interference at maximum transmission ranges without restricting the transmission bandwidth. You can therefore replace wear-sensitive and maintenance-intensive connections and reduce downtimes in your systems.
FL MC EF 660 SCRJ
-
FO converters
2702944
FO converter, for converting 100Base-T to polymer and PCF fiber (660 nm), SC-RJ FO connection (PROFINET standard), can be mounted on a DIN rail, 24 V DC supply
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Media converter |
| MTTF | 929 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 461 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 204 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) |
| Electrical isolation | VCC // Ethernet |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| 1500 V | |
| Supply | |
| Supply voltage range | 18 V DC ... 32 V DC (via pluggable COMBICON screw terminal block) |
| 18 V DC ... 32 V DC (as an alternative or redundant, via backplane bus contact and system current supply) | |
| Typical current consumption | ≤ 85 mA (24 V DC) |
| Max. current consumption | 100 mA (24 V DC) |
| Protective circuit | Reverse polarity protection |
| Switching | |
| Output name | Relay output |
| Number of outputs | 2 |
| Contact switching type | N/O contact |
| Maximum switching voltage | 60 V AC/DC |
| Max. switching current | 1 A |
| Supply | |
| Connection method | Plug-in screw terminal block (COMBICON), redundancy possible |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| PROFINET | |
| Data: optical FO | |
| Transmit capacity, minimum | min. -8 dBm (980/1000 µm, static) |
| min. -19 dBm (200/230 µm, static) | |
| Transmit capacity, maximum | max. -2 dBm (980/1000 µm, static) |
| max. -11 dBm (200/230 µm, static) | |
| Transmission length incl. 3 dB system reserve | 50 m (Polymer fiber with F-P 980/1000 230 dB/km) |
| 100 m (PCF fiber with F-K 200/230 8 dB/km) | |
| Connection method | SC-RJ |
| Wavelength | 660 nm |
| Minimum receiver sensitivity | -23 dBm (980/1000 µm, static) |
| -26.8 dBm (200/230 µm, static) | |
| Transmission medium | Polymer fiber |
| PCF fiber | |
| Data: Ethernet interface, 100Base-T(X) in accordance with IEEE 802.3 | |
| Transmission speed | 100 Mbps |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (shielded twisted pair) |
| Transmission medium | Copper |
| Link through | Link fault pass through |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA V0 |
| FO cable | |
| Fiber types | 980/1000 µm |
| 200/230 µm | |
| Polymer fiber | |
| PCF fiber | |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, 1.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2.2 kV (1 minute) |
| Signal | ± 2.2 kV (1 minute) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (Supply) |
| Signal | ± 1 kV (Shielded cable) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Mounting type | DIN rail mounting |
| Item number | 2702944 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DNC311 |
| GTIN | 4055626431260 |
| Weight per piece (including packing) | 172.7 g |
| Weight per piece (excluding packing) | 172.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
ETIM
| ETIM 9.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43223323 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e5b45f75-6580-4bc8-a0f2-6e9cb96682c4 |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
PSM-SET-SCRJ-DUP/2-HCS - FO connectors 2313070
-
PSM-SET-SCRJ-DUP/2-POF - FO connectors 2708656
-
PSM-HCS-KONFTOOL/SC-RJ - Assembly tool 2708876
-
VS-SCRJ-POF-POLISH - FO accessories 1656673
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
PSM-POF-KONFTOOL - Assembly tool 2744131
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Link fault pass through (LFPT) function for easy connection monitoring
Very low delay times
Mounting on a DIN rail
Backplane bus contact, enabling alternative or redundant 24 V power supply
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg