PACT MCR-V2-6015- 85- 250-5A-1
-
Current transformer
2277886
Window-type current transformer, 250 A AC primary current; 5 A AC secondary current; accuracy class 1; 2.5 VA rated power
Product details
Product type | Current transformer |
Rated insulation voltage | 1 kV (Phase/neutral conductor) |
General | |
Can be calibrated | no |
Converter type | Window-type current transformer |
Current transformer | |
Rated power | 2.5 VA |
Thermal rated short-time current | Ith = 60 * In |
Thermal rated continuous current | Id = 1.2 * In |
Rated surge current | Idyn = 2.5 * Ith |
Rated frequency fn | 50 Hz |
60 Hz | |
Primary rated current Ipn | 0 A ... 250 A |
Can be calibrated | no |
Converter type | Window-type current transformer |
Signal | |
Secondary rated current Isn | 5 A AC |
Surge current limitation factor | FS 5 |
Accuracy class | 1 |
Connection method | Screw connection |
Conductor cross-section flexible | 2x 2.5 mm² ... 4 mm² (Secondary terminals) |
Item dimensions | |
Width | 30 mm |
Height | 108 mm |
Depth | 85 mm |
Item dimensions with alternative mounting | |
Width | 85 mm |
Height | 108 mm |
Depth | 30 mm |
Copper rail | |
Width | 60 mm |
Height | 15 mm |
Copper rail 2 | |
Width | 50 mm |
Height | 10 mm |
Copper rail 3 | |
Width | 40 mm |
Height | 40 mm |
Circular conductor | |
Diameter | 52 mm |
Color | black (RAL 9005) |
Housing material | PA 6.6 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 40 °C |
Permissible humidity (operation) | Use only indoors, non-condensing |
Insulating material class | E |
Standards/regulations | EN 61869 |
Mounting type | DIN rail mounting |
Item number | 2277886 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CMMA11 |
GTIN | 4046356502320 |
Weight per piece (including packing) | 337.1 g |
Weight per piece (excluding packing) | 250 g |
Customs tariff number | 85043129 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg