RF-12P1N8AWQ00 - Device connector front mounting
1607806

Device connector front mounting, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Pin, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products