HC-ADV-B10-HHWH-1STM32-MF-BK
-
Housing
1420907
Sleeve housing B10, with screw locking, material: Die-cast aluminum, salt water resistant, cable outlets: 1, lateral, 1x M32, height: 93.7 mm, cable gland: none, increased environmental requirements
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Product family | HC-ADV |
Application | increased environmental requirements |
Type | B10 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M32 |
Fixing screws | M6 (screw head: 5 mm Allen screw) |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Tightening torque | 3 Nm ... 5 Nm (for M6 mounting screws on the sleeve housing) |
Dimensional drawing |
|
Width | 57 mm |
Height | 93.7 mm |
Length | 105 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 65 mm |
Seal material | Viton |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | Powder-coated, black |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69 (ISO 20653:2013-02) | |
Enclosure rating (NEMA) | 4 (UL 50e) |
4X (UL 50e) | |
12 (UL 50e) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M32 |
Locking type | Screw |
Fixing screws | M6 (screw head: 5 mm Allen screw) |
Item number | 1420907 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF7API |
GTIN | 4055626249063 |
Weight per piece (including packing) | 268.2 g |
Weight per piece (excluding packing) | 268 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-B-AF - Panel-mount flange 1686533
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 10-TMS-SD-IP50 - Protective cover 1690749
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
-
WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
-
WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
-
WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
-
WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
-
WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
-
WP-G PP HF M32 - Protective hose screw connection 3241000
-
WP-GT PP HF M32 - Protective hose screw connection 3241014
-
WP-G BRASS IP40 M32 - Protective hose screw connection 3241049
-
WP-GT BRASS M32 - Protective hose screw connection 3241035
-
WP-G BRASS IP65 M32 - Protective hose screw connection 3241063
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
Frequently searched
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg