SAC-M12FR/10,0-970/R4AQ
-
Bus system cable
1412371
Bus system cable, VARAN, 6-position, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, shielded, Plug straight RJ45 / IP20, on Socket angled M12, cable length: 10 m
Product details
Product type | Data cable preassembled |
Sensor type | VARAN |
Number of positions | 6 |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 1 |
Bus system | VARAN |
Signal type/category | VARAN |
Status display | no |
Status display present | no |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Type | Plug straight RJ45 / IP20 |
Material | CuZn |
Ni/Au | |
PC | |
PA | |
Degree of protection | IP20 |
Connection 2 | |
Type | Socket angled M12 |
Material | CuZn |
Ni/Au | |
TPU GF | |
TPU, hardly inflammable, self-extinguishing | |
Zinc die-cast, nickel-plated | |
NBR |
Cable length | 10 m |
VARAN [970] | |
Dimensional drawing |
|
Cable weight | 81 kg/km |
Number of positions | 6 |
Shielded | yes |
Cable type | VARAN [970] |
Conductor structure | 1x2xAWG22/19 + 1x4xAWG24/19 |
Conductor structure signal line | 19x 0.13 mm |
AWG signal line | 24 |
Conductor structure, voltage supply | 19x 0.16 mm |
AWG power supply | 22 |
Conductor cross section | 4x 0.25 mm² (Signal line) |
2x 0.38 mm² (Power supply) | |
Wire diameter incl. insulation | 1.35 mm (Signal line) |
1.5 mm (Power supply) | |
External cable diameter | 7.80 mm ±0.2 mm |
Outer sheath, material | SANTOPRENE halogen-free |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material, filler | Yarn |
Material wire insulation | PP |
Single wire, color | brown, blue, white/orange, white/green, green, orange |
Type of pair shielding | Tinned copper braided shield, 95 % covering |
Overall twist | 1 star quad and 2 wires with 2 fillers |
Max. conductor resistance | 77 Ω/m (Data cable) |
Insulation resistance | 5 GΩ*km (Data cable) |
Wave impedance | 100 Ω ±15 % |
Working capacitance | 50 nF (Data cable) |
Nominal voltage, cable | 125 V (Data cable) |
48 V (Power supply) | |
Test voltage | 2000 V (Power supply) |
max. 700 V AC (Data cable) | |
Smallest bending radius, fixed installation | ≥ 93 mm |
Smallest bending radius, movable installation | ≥ 93 mm |
Dynamic load capacity (bending) | Max. bending cycles: 3000000, Bending radius: 93 mm, Traversing path: 2 m, Traversing rate: 1 m/s, Acceleration: 2 m/s² |
Halogen-free | in accordance with DIN EN 50267-2-1 |
Ambient temperature (operation) | -20 °C ... 80 °C (Cable) |
Ambient temperature (installation) | 0 °C ... 50 °C |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 50 °C (for installation) |
-20 °C ... 80 °C (cable, fixed installation) | |
-25 °C ... 90 °C (Plug / socket) |
Item number | 1412371 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Product key | AF1CMM |
GTIN | 4046356959315 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg