CES-STPG-GY-1ASI-L - Cable sleeve
1410068

Cable sleeve, small, no. of conductors: 1, type: AS-i cable (Left), slotted, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products