UC-WMC 5,6 (23X8) GN CUS
-
Conductor marker
0827007
Conductor marker, can be ordered: by sheet, green, labeled according to customer specifications, cable diameter range: 4.2 ... 5.6 mm, mounting type: clip on, Number of individual labels: 6, text field height: 8 mm, text field width: 23 mm
Product details
Compatible products
Your advantages
The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications