UC-WMT (12X4) CUS - Cable marker
0827033

Cable marker, can be ordered: by sheet, white, labeled according to customer specifications, cable diameter range: 0.6 ... 10 mm, mounting type: insert, Number of individual labels: 32, text field height: 4 mm, text field width: 12 mm

Product details








Compatible products


Your advantages

The UC-WMT ... UniCard labeling range includes markers for conductor marking with marking collars from the PATG (HF) .../PATG ... system
To simplify mounting, the insert labels are arranged on UniCard sheets so that they can be separated branch by branch
Labeled insert strips are simply inserted into the collars. This protects the marking against dirt.
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications