Product list PLC engineering

Filter

28 Results

facetDefinition[facetId=PIM_FAC_SOFTWARE_TYPE_STR, helpText=, helpImageUrl=]

Software - PLCNEXT ENGINEER - 1046008

Engineering software platform for Phoenix Contact automation controllers. PLCnext Engineer is IEC 61131-3-compliant and is available free of charge under Downloads. Its functionality can be extended using paid add-ins. To do this, open the license configurator via the “Configure” button. Kostenloser Download PLCnext Engineer Software

Software - PC WORX DEMO - 2985725

Software package for PC-based automation solutions. PC WORX DEMO contains all 5 IEC languages with MSFC compiler. Max. 16 bytes of input and output data can be used with the demo version. It is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.

Software - PC WORX BASIC LIC - 2985275

Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key

Software - PC WORX PRO LIC - 2985385

Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max 128 kB input and output data, version-specific license key

Software - PC WORX PRO LIC CPY - 2988560

The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.

Software - PC WORX PRO LIC TL180 - 2400419

Software package for PC-based automation solutions (180-day trial period), PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB of input and output data, version-specific license key

Software - PC WORX BASIC-PRO LIC - 2985259

Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB input and output data, version-specific license key. Upgrade of existing basic license to full license

Software - PC WORX BASIC UPD - 2985262

Software update for PC-based automation solutions, version update for PC WORX BASIC LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key

Software - PC WORX PRO UPD - 2985372

Software update for PC-based automation solutions, version update for PC WORX PRO LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key

Software - PC WORX EXPRESS - 2988670

PC Worx Express is an easy-to-use engineering software tool. Class 100 and class 1000 modular small-scale controllers as well as the PC WORX SRT software controller with FBD, LD, and ST IEC 61131 programming languages are supported. Projects with max. 128 kB of input and output data can be created. The software is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.

28 Results

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00
Referrer: https://www.phoenixcontact.com/online/portal/pi?1dmy&urile=wcm%3apath%3a/pien/web/main/products/list_pages/PLC_programming_P-19-05-01/c5e28a4b-2667-45cb-a17d-a196fac8a4b4