New products for e-mobility at The smarter E Europe 2025

Experience our innovations for sustainable mobility. Live at the trade fair in Munich in Hall B5, Booth 110.
Electric cars at fast charging stations that are supplied with renewable energy from the photovoltaic system

Charging technology for sustainable e-mobility

Visit us from May 7 to 9, 2025 at The smarter E Europe in Munich in Hall B5, Booth 110. Experience our new product developments for the fast charging of electric cars and electric utility vehicles as well as for setting up powerful and networked charging infrastructure. With our broad portfolio of charging technology, we are your technology partner for e-mobility.

New products for charging infrastructure

Fast charging park
CHARX connect professional cooled HPC charging cables for up to 1,000 kW

CCS charging cables for up to 1,000 kW High Power Charging with new cooling concept

The second generation CHARX connect professional cooled HPC charging connectors transmit up to 1 MW in Boost Mode. With this huge amount of power, it is not just electric cars that can be charged in a matter of minutes. Utility vehicles with large batteries will also be quickly ready for use again.

  • Up to 1,000 kW of charging power with the new cooling concept – along with improved handling
  • Customized connection concept on request – tailored to your HPC charging station
  • Completely replaceable mating face for fast, cost-effective, and sustainable maintenance
  • Reliable and cost-effective leak detection via insulation monitor
  • Billing compliant with calibration laws through integrated four-wire measurement technology
TRIO POWER AC/DC power module with 20 kW power for 19" rack mounting

Bidirectional AC/DC power electronics The 19" solution for battery-backed V2G charging

The new TRIO POWER 20 kW power module for 19" rack mounting enables bidirectional AC/DC conversion and therefore the implementation of vehicle-to-grid (V2G) applications, in conjunction with energy storage units as an option. With a DC voltage range of up to 1,000 V, it can be used flexibly.

  • Wide range of possible applications in charging stations, energy storage systems, and DC grids
  • Bidirectional AC/DC conversion enables power to be drawn from and fed into the grid
  • 19" standard with front connection technology ensures flexible and easy mounting
  • Choice between grid-connected and off-grid operation
NACS charging cables for DC charging up to 375 A

NACS charging cables for DC charging up to 500 kW High Power Charging for North America

CHARX connect professional uncooled HPC charging connectors are now also available for the North American Charging Standard. The 100% standard-compliant charging cables transmit up to 500 kW in Boost Mode or 375 kW permanently and impress with their very high level of safety and ergonomics.

  • The separate handle ensures comfortable handling and prevents heating of the handle surfaces
  • Maximum safety ensured by precise temperature sensors and touch protection with molded caps
  • Conformance with UL, SAE, IEC, and IATF standards ensures particularly high quality and compatibility
  • Available on request with your logo, custom cable length, and assembled cable end

Available from Q4 2025

NACS charging cables for AC charging up to 80 A

NACS charging cables for AC charging up to 80 A UL-certified and SAE-compliant

For the North American Charging Standard, we offer 100% standard-compliant charging cables that deliver maximum safety and proven industrial quality: The robust NACS charging connectors in the CHARX connect eco family are easy to handle and enable AC charging with up to 80 A.

  • The ergonomic design ensures comfortable handling
  • Maximum safety ensured by optional temperature sensors and touch protection with molded caps
  • Conformance with UL, SAE, and IATF standards ensures particularly high quality and compatibility
  • Available on request with your logo, custom cable length, and assembled cable end
Type 2 charging inlets with reduced overall depth

AC charging sockets with reduced overall depth For flexible and space-saving mounting

You can now install the new generation of CHARX connect modular type 2 charging sockets directly on the PCB of your charging station – and save a lot of space due to the reduced installation depth. You can also choose between three actuator positions.

  • Space savings of up to 38% compared to the previous generation
  • Individually configurable system – now also with a flexible actuator position
  • Easy mounting – now also directly on the PCB or the traditional way using plug-in connecting cables
  • Resistant to lateral forces, waterproof, and dirtproof due to fully molded contacts
  • Compatible with all protective covers and shutters in the CHARX connect modular family

Available from Q3 2025

Software update for CHARX control modular AC charging controllers

Software update for AC charging controllers Implement calibration law even more efficiently now

The AC charging controllers in the CHARX control modular family are the centerpiece of an intelligent charging infrastructure. With software release 1.8.0, the calibration law concept has been fundamentally revised, which significantly shortens the certification process for your charging solution.

  • Several energy meters to choose from, so your calibration law solution can be designed flexibly
  • No expensive recertification, as the calibration law certificate remains valid for future software updates
  • Improved cybersecurity minimizes the risk of unauthorized access to your charging stations

From the end of Q2 2025, you can download the update file on the product page in the “Downloads” section.

New products for electric utility vehicles

Electric vehicles
Vehicle charging controller CHARX control vehicle

Vehicle charging controller for CCS charging The EVCC for all types of electric vehicles

CHARX control vehicle enables DC fast charging via CCS charging inlets. The controller handles high-level communication (TCP/IP) via Powerline (PLC) between the charging station and the electric vehicle and controls the LED status display, cancel charging button, and HV contactors in addition to the CCS charging inlet.

  • Universal use for all electric vehicles with CCS charging inlet
  • Fast setup due to pre-parameterization for our CCS charging inlets
  • Vehicle-to-grid-capable for bidirectional charging in accordance with ISO 15118-20
  • Compliance with high safety standards of the automotive industry
  • Immediately ready to operate due to the short startup time of the operating system
Individually assembled CHARX connect universal CCS charging inlets

Individually assembled CCS charging inlets The ready-to-install solution for electric vehicles

We are now offering the CHARX connect universal CCS type 2 charging inlets with assembled cable set for the first time. The ready-to-install charging inlets are available with common connectors from a single source, reducing your procurement and installation times as well as the overall costs.

  • Time and cost savings thanks to the ready-to-install solution
  • Charging power, connecting cable, and actuator voltage tailored to your requirements
  • High Power Charging with up to 700 kW in Boost Mode
  • Safe thanks to precise temperature measurement and high IP protection
  • Developed and produced in accordance with the IATF 16949 automotive standard
CCS charging inlets with lateral cable outlet

CCS charging inlets with lateral cable outlet For space-saving and convenient mounting

The CHARX connect universal CCS type 2 charging inlets are now also available with a 90° cable outlet. This saves you valuable installation space in the vehicle. Thanks to the identical geometries, customers who switch to the 90° charging inlets do not have to alter the body cutout.

  • Space savings of over 50% in terms of the installation depth compared to our CCS charging inlets with straight cable outlet
  • More convenient and clearer installation of the cable harness
  • Temperature hotspots avoided due to the larger bending radius
  • Easy to make the switch, as all CCS charging inlets have the same screw-connection geometries
  • IP6K6K/IP6K9K protection on the front withstands high-pressure and steam jet cleaning

Available from Q1 2026

Protective covers for CCS charging inlets

Protective covers for CCS charging inlets Optimum protection for extreme conditions

The protective covers provide IPX5 protection for the contact area of our CHARX connect universal CCS charging inlets. This means that your electric utility vehicles are optimally equipped for demanding environmental conditions. A cancel button and an LED status display can be added as an option.

  • Reliable protection of all signal and power contacts against jet water in accordance with IPX5
  • Smart operation: when the DC cover is opened, the AC cover is automatically opened as well
  • Optional extras: cancel charging button and charging status display with freely controllable RGB LED
  • Easy design-in due to identical screw-connection geometries for CCS type 1 and CCS type 2
  • Compatible with our CHARX control vehicle charging controller

Available from Q1 2026

Joachim Pucker

Specialist presentation: Are CCS cables now ready for the megawatt league? Next-generation High Power Charging

You can look forward to an exciting and informative presentation by Joachim Pucker, Sales Director at Phoenix Contact E-Mobility. Find out how ongoing technological development of the established Combined Charging System is taking ultra-fast charging to new levels, thus making an important contribution to the further electrification of the transport sector.

  • Date: Thursday, May 8, 2025
  • Duration: 15 minutes
  • Session: 16:00 to 17:15
  • Forum: Power2Drive Forum
  • Hall: C6
  • Booth: C6.550
Phoenix Contact E-Mobility headquarters in Schieder-Schwalenberg, North Rhine-Westphalia, Germany

Phoenix Contact E-Mobility Your powerful and reliable partner

Phoenix Contact E-Mobility has been the specialist for e-mobility charging technology within the Phoenix Contact Group since its founding in 2013. With more than 800 employees worldwide and 25 production lines over an area of 33,200 m², we offer more than 500 products for the development of a networked charging infrastructure and for the electrification of vehicles. With IATF certification, the company meets the high requirements of the automotive industry.