The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Surge protection for industrial buildings Production downtimes often incur high costs and effort. An appropriate surge protection concept increases the availability of production plants and systems. Moreover, without the appropriate lightning and surge protection, many systems are uninsured and are not issued an operating license. But what do I need to take into consideration when selecting the right protective devices?

Rendering of an industrial building with a view of the individual levels

Selecting the appropriate protective devices is not all that difficult. We have created a selection guide especially for industrial installations that clearly illustrates the appropriate protective devices for the respective installation locations.

You will find further information in the info papers. Here, we describe what you need to take into consideration when selecting the right backup fuse for SPDs. In the second info paper, you will learn what differentiates our special T1+T2 combined lightning current and surge arrester from other combined lightning current and surge arresters.

Interactive selection guide for industrial installations

Industrial building image map: Interactive selection guide for industrial installations
Transformer station
Pluggable combined lightning current arrester with integrated fuse (TN-C system) I+II / T1 + T2
Type 1+2 combined lightning current and surge arrester - FLT-SEC-H-T1-3C-264/25-FM
Transformer station
Subdistribution
Pluggable surge protective device, (TN-S, TT system), with remote indication contact
Type 2 surge arrester - VAL-SEC-T2-3S-350-FM
Subdistribution
LVMD (Low voltage main distribution)
Pluggable combined lightning current arrester (TN-S, TT system) I + II / T1 + T2
Type 1+2 combined lightning current and surge arrester - FLT-SEC-P-T1-3S-350/25-FM
LVMD (Low voltage main distribution)
End device, 3-phase
Pluggable device protection, with integrated fuse (TN-S, TT system), with remote indication contact III / T3
Type 3 surge protection device - PLT-SEC-T3-3S-230-FM
End device, 3-phase
End device, 1-phase
Surge protection for 1-phase power supply networks, with remote indication contact, III / T3
Type 3 surge protection device - PLT-SEC-T3-230-FM-UT
End device, 1-phase
Photovoltaic system
Lightning/surge protection for PV DC voltage systems, PV I + II / PV T1 + T2
Lightning/surge arrester type 1/2 - VAL-MB-T1/T2 1000DC-PV/2+V
Photovoltaic system
Charging station
Pluggable CHARX protect lighting/surge protection for charging stations, with remote indication contact, I + II / T1 + T2
Lightning/surge arrester type 1/2 - VAL-EV-T1/T2 264/12.5/3+1-R
Charging station
Ethernet incl. PoE
Surge protection, Class EA (CAT.6A), for Ethernet (up to 10 Gbps), for PoE+ (60 V)
Surge protection device - DT-LAN-CAT.6+
Ethernet incl. PoE
Digital signals
Surge protection for two single-core wires with a common reference potential, with Push-in connection and status indicator
Surge protection device - TTC-6P-2X1-F-24DC-PT-I
Digital signals
Analog signals, 0/4...20 mA, 0...10 V
Protection for a 2-wire floating signal circuit, HART-compatible, with Push-in connection and status indicator
Surge protection device - TTC-6P-1X2-24DC-PT-I
Analog signals, 0/4...20 mA, 0...10 V
2-, 3- and 4-wire temperature measurement (e.g., Pt 100)
Protection for an up to 4-wire floating signal circuit, without longitudinal resistance, with Push-in connection and status indicator
Surge protection device - TTC-6P-4-24DC-PT-I
2-, 3- and 4-wire temperature measurement (e.g., Pt 100)